Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Supporting tube stand for GRP/Al supporting tubes and Ø40 air-termination rods

For erection by means of a counter plate on wire mesh cable trays and steel girders or other structures. The adapter set for Ø40 air-termination rods is available separately in the accessories.
The D40 air-termination rods / supporting tubes must be ordered separately.

1 Produkt

Art.-Nr. 105244 SRS D50 300 300 H500 STTZN

GTIN 4013364503069, Zolltarifnr. (EU): 85389099, Bruttogewicht: 9.50 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Supporting tube stand with HDG steel post
For holding Ø50 mm supporting tubes
With reducing adapter set, part no. 107 399
it is possible to hold air-termination rods with a
diameter of 40 mm
For erection directly on installations or
mounted using a counter plate with long hole
e.g. to steel girders or mesh mats
Material: HDG steel
Support: Ø50 mm and Ø40 mm *)
Fixing: 4x 13 x 30 mm
Plate dimensions: 300 x 300 x 8 mm
Height: 500 mm

Brand: DEHN
Type: SRS D50 300 300 H500 STTZN
Part No.: 105244
or equivalent.

 

Technische Daten

Material HDG steel
Support Ø50 mm and Ø40 mm *)
Fixing 4x 13 x 30 mm
Plate dimensions 300 x 300 x 8 mm
Height 500 mm
*) Supporting of Ø40 mm air-termination rods only possible with adapter set part no. 107 399.
*) Supporting of Ø40 mm HVI supporting tubes only possible with adapter part no. 819 799.

Artikel 105244 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105244 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben