GTIN 4013364146525, Zolltarifnr. (EU): 82055980, Bruttogewicht: 756.60 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | Up to 36 kV |
Total length (lG ) | 1160 mm |
Volume (oil container) | 200 ml |
Nominal voltage (UN ) | Up to 36 kV |
Total length (lG ) | 1160 mm |
Insertion depth (IO ) | 280 mm |
Length (handle) (IH ) | 290 mm |
Diameter | 20 mm |
Volume (oil container) | 200 ml |
Temperature range | +5 °C ... +50 °C |
Standard | Based on DIN VDE 0681-1 and DIN VDE 0682-621 |
For use at | ^ |
Accessory | Extension (500 mm) (Part No. 785 398) |