Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

HVI light Conductor

System for keeping the separation distance e.g. on flat roofs. The high-voltage-resistant insulatation of the HVI light Conductor avoids uncontrolled flashover e.g. through the roof covering to metal or electric parts underneath it.

Can be used up to an equivalent separation distance s ≤ 45 cm (in air) or s ≤ 90 cm (solid material).

HVI light Conductor (cut to length)

The HVI light Conductor cut to length is supplied in a cardboard box (max. 70 m).
Conductor length has to be stated when ordering (in steps of 0.5 m).

1 Produkt

Art.-Nr. 819129 HVI LI 45 20 L .. GR

GTIN 4013364223158, Zolltarifnr. (EU): 85446010, Bruttogewicht: 4.49 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI long Conductor, Cu (cut to length)
HVI light Conductor
System for keeping the separation distance in case of flat roofs.
The high-voltage-resistant insulation of the HVI light Conductor prevents uncontrolled sparkover e.g. through the roofing
to subjacent metal or electrical parts. High-voltage-resistant insulated HVI light Conductor
for keeping the separation distance to electrically conductive parts according to IEC 62305-3
Equivalent separation distance s =< 45 cm (in air) or s =< 90 cm (solid material).
Conductor cut to length 6.0 - 70.0 m

Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: dark grey ●
Colour RAL: similar to 7000
Cross-section of core: 19 mm2
Equivalent separation distance s (in air): ≤ 45 cm
Diameter Ø conductor: 20 mm
Characteristics of sheath: UV-stabilised and weather resistant
Minimum order length (l1): 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI 45 20 L .. GR
Part No.: 819129
or equivalent.

Zertifikate

 

Technische Daten

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor dark grey
Colour RAL similar to 7000
Cross-section of core 19 mm2
Equivalent separation distance s (in air) ≤ 45 cm
Diameter Ø conductor 20 mm
Characteristics of sheath UV-stabilised and weather resistant
Minimum order length (l1) 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819129 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819129 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben