Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Connection Element for DEHNcon-H, HVI light Conductor

Connection kit for sealing the HVI light Conductor at both ends for implementing the adjustment range of the conductor in the supporting tube (head piece) and connection element for connection to other parts of the external lightning protection or earth-termination system (incl. EB connection cable, constant force spring and three heat-shrinkable sleeves).

Connection kit for HVI light Conductor Ø20 mm for installation inside the supporting tube

1 Produkt

Art.-Nr. 819272 HVI LI ASS RIV KF GFB2200 V2A

GTIN 4013364255876, Zolltarifnr. (EU): 85359000, Bruttogewicht: 296.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Fixing elements for DEHNcon-H, HVI light Conductors
Connection kit for sealing both ends of the HVI-light Conductor, for establishing the adjustment range of the conductor in the supporting tube (head piece) and connection element for connection to other parts of the external lightning protection or earth-termination system (including EB connecting cable, constant force spring and three heat shrinkable sleeves)
Material of connection elements: StSt
Connection: bolt Ø10 mm, L 50 mm
Diameter Ø connection element: 20 mm
Screw: threaded pin M6 x 8 mm
Nut: M12
EB connection cable: strip 2200 x 18 x 0.4 mm
Material of EB connection element: StSt

Brand: DEHN
Type: HVI LI ASS RIV KF GFB2200 V2A
Part No.: 819272
or equivalent.

 

Technische Daten

Material of connection elements StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 20 mm
Screw threaded pin M6 x 8 mm
Nut M12
EB connection cable strip 2200 x 18 x 0.4 mm
Material of EB connection element StSt

Artikel 819272 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819272 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben