Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

DEHNcon-H Supporting Tube for HVI light Conductor, Sub-roof Installation

Supporting tube for HVI light Conductor for on-site assembly, air-termination tip, StSt, Ø10 mm.

With air-termination tip

1 Produkt

Art.-Nr. 105288 SR D30 2875 FSP10 1000 DSH GFK AL V2A

GTIN 4013364256040, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.80 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNcon-H supporting tube for HVI light Conductor with air-termination tip 1000 mm, GRP/Al
GRP/Al supporting tubes with internal sealing end for
the HVI light Conductor for maintaining the
separation distance to electrically conductive parts as per
DIN EN 62305 (VDE 0185-305-3).
The supporting tubes are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed
of 149 km/h.
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one-piece
Combined with air-termination tip, Ø10 mm, length 1000 mm, StSt
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: SR D30 2875 FSP10 1000 DSH GFK AL V2A
Part No.: 105288
or equivalent.

Zertifikate

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 2875 mm
Length of air-termination tip 1000 mm
Outside diameter Ø GRP 30 mm
Max. gust wind speed 149 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 105288 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105288 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben