Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

DEHNcon-H Supporting Tubes for HVI light Conductor

Supporting tubes for HVI light Conductor for on-site assembly, air-termination tip, StSt, Ø10 mm.

With air-termination tip

4 Produkte

Art.-Nr. 105272 SR D30 1990 FSP10 500 GFK AL V2A

GTIN 4013364255777, Zolltarifnr. (EU): 85389099, Bruttogewicht: 2.40 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNcon-H supporting tube for HVI light Conductor with air-termination tip 500 mm, GRP/Al
GRP/Al supporting tubes with internal sealing end for
the HVI light Conductor for maintaining the
separation distance to electrically conductive parts as per
DIN EN 62305 (VDE 0185-305-3).
The supporting tubes are dimensioned to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 240 km/h.
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one-piece
Combined with air-termination tip, Ø10 mm, length 500 mm, StSt
Material of supporting tube: GRP / Al
Length of supporting tube: 1990 mm
Transport length: 1990 mm
Outside diameter Ø GRP: 30 mm
Outside diameter Ø Al (clamping range): 40 mm
Length of insulating clearance: 1070 mm
Max. gust wind speed: (Max. free length 1,890 mm, 1x HVI light inside) 240 km/h
Max. free length: 1890 mm
Min. clamping length: 600 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: SR D30 1990 FSP10 500 GFK AL V2A
Part No.: 105272
or equivalent.

Zertifikate

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 1990 mm
Length of air-termination tip 500 mm
Outside diameter Ø GRP 30 mm
Outside diameter Ø Al (clamping range) 40 mm
Max. gust wind speed (Max. free length 1,890 mm, 1x HVI light inside) 240 km/h
Max. free length 1890 mm
Min. clamping length 600 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 105272 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105272 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105273 SR D30 1990 FSP10 1000 GFK AL V2A

GTIN 4013364255807, Zolltarifnr. (EU): 85389099, Bruttogewicht: 2.70 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNcon-H supporting tube for HVI light Conductor with air-termination tip 1000 mm, GRP/Al
GRP/Al supporting tubes with internal sealing end for
the HVI light Conductor for maintaining the
separation distance to electrically conductive parts as per
DIN EN 62305 (VDE 0185-305-3).
The supporting tubes are dimensioned to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 200 km/h.
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one-piece
Combined with air-termination tip, Ø10 mm, length 1000 mm, StSt
Material of supporting tube: GRP / Al
Length of supporting tube: 1990 mm
Transport length: 1990 mm
Outside diameter Ø GRP: 30 mm
Outside diameter Ø Al (clamping range): 40 mm
Length of insulating clearance: 1070 mm
Max. gust wind speed: (Max. free length 2,390 mm, 1x HVI light inside) 200 km/h
Max. free length: 2390 mm
Min. clamping length: 600 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: SR D30 1990 FSP10 1000 GFK AL V2A
Part No.: 105273
or equivalent.

Zertifikate

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 1990 mm
Length of air-termination tip 1000 mm
Outside diameter Ø GRP 30 mm
Outside diameter Ø Al (clamping range) 40 mm
Max. gust wind speed (Max. free length 2,390 mm, 1x HVI light inside) 200 km/h
Max. free length 2390 mm
Min. clamping length 600 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 105273 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105273 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105274 SR D30 2840 FSP10 500 GFK AL V2A

GTIN 4013364255814, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.35 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNcon-H supporting tube for HVI light Conductor with air-termination tip 500 mm, GRP/Al
GRP/Al supporting tubes with internal sealing end for
the HVI light Conductor for maintaining the
separation distance to electrically conductive parts as per
DIN EN 62305 (VDE 0185-305-3).
The supporting tubes are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 240 km/h.
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one-piece
Combined with air-termination tip, Ø10 mm, length 500 mm, StSt
Material of supporting tube: GRP / Al
Length of supporting tube: 2640 mm
Transport length: 2640 mm
Outside diameter Ø GRP: 30 mm
Outside diameter Ø Al (clamping range): 40 mm
Length of insulating clearance: 1070 mm
Max. gust wind speed: (Max. free length 2,540 mm, 1x HVI light inside) 240 km/h
Max. free length: 2540 mm
Min. clamping length: 600 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: SR D30 2840 FSP10 500 GFK AL V2A
Part No.: 105274
or equivalent.

Zertifikate

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 2640 mm
Length of air-termination tip 500 mm
Outside diameter Ø GRP 30 mm
Outside diameter Ø Al (clamping range) 40 mm
Max. gust wind speed (Max. free length 2,540 mm, 1x HVI light inside) 240 km/h
Max. free length 2540 mm
Min. clamping length 600 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 105274 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105274 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105280 SR D30 2640 FSP10 1000 GFK AL V2A

GTIN 4013364255838, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.65 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNcon-H supporting tube for HVI light Conductor with air-termination tip 1000 mm, GRP/Al
GRP/Al supporting tubes with internal sealing end for
the HVI light Conductor for maintaining the
separation distance to electrically conductive parts as per
DIN EN 62305 (VDE 0185-305-3).
The supporting tubes are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 201 km/h.
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one-piece
Combined with air-termination tip, Ø10 mm, length 1000 mm, StSt
Material of supporting tube: GRP / Al
Length of supporting tube: 2640 mm
Transport length: 2640 mm
Outside diameter Ø GRP: 30 mm
Outside diameter Ø Al (clamping range): 40 mm
Length of insulating clearance: 1070 mm
Max. gust wind speed: (Max. free length 3,040 mm, 1x HVI light inside) 201 km/h
Max. free length: 3040 mm
Min. clamping length: 600 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: SR D30 2640 FSP10 1000 GFK AL V2A
Part No.: 105280
or equivalent.

Zertifikate

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 2640 mm
Length of air-termination tip 1000 mm
Outside diameter Ø GRP 30 mm
Outside diameter Ø Al (clamping range) 40 mm
Max. gust wind speed (Max. free length 3,040 mm, 1x HVI light inside) 201 km/h
Max. free length 3040 mm
Min. clamping length 600 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 105280 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105280 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben