Art.-Nr. 700120 ISK MS QS 6 35 L100
GTIN 4013364501560, Zolltarifnr. (EU): 39269097, Bruttogewicht: 20.71 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 1000 V |
Opening (Ø) | 10 mm |
Suitable for | 6-35 mm2 |
Length | 100 mm |
Material | Plastic |
Art.-Nr. 700121 ISK MS QS 10 50 L100
GTIN 4013364501577, Zolltarifnr. (EU): 39269097, Bruttogewicht: 26.05 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 1000 V |
Opening (Ø) | 10 mm |
Suitable for | 10-50 mm2 |
Length | 100 mm |
Material | Plastic |
Art.-Nr. 700122 ISK MS QS 35 95 L110
GTIN 4013364501584, Zolltarifnr. (EU): 39269097, Bruttogewicht: 40.12 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 1000 V |
Opening (Ø) | 10 mm |
Suitable for | 35-95 mm2 |
Length | 110 mm |
Material | Plastic |