Art.-Nr. 700100 SPN 1000 A
GTIN 4013364500280, Zolltarifnr. (EU): 90303370, Bruttogewicht: 371.84 g, VPE: 1.00 pc(s)
Technische Daten
Indicator | Plunger coil (illuminated)/LED |
Voltage range | 12 V – 1000 V AC/DC |
Frequency measurement range | – |
Acoustic and visual continuity test | – |
Diode test | – |
Resistance measuring range | – |
Rotating field test | LCD (R icon) |
Single-pole line conductor test (phase) | LCD (R icon) |
Polarity test | LED (+/-) |
Cable break detector | – |
Load switching via pushbutton | IS = 550 mA (1000 V) 30 mA RCD trip |
Vibration alarm | yes |
Measuring point lighting | – |
Art.-Nr. 700102 SPN 1200 D
GTIN 4013364500297, Zolltarifnr. (EU): 90303370, Bruttogewicht: 400.25 g, VPE: 1.00 pc(s)
Technische Daten
Indicator | LED/LCD (lights up) |
Voltage range | 1.0 V – 1000 V AC / 1200 V DC |
Frequency measurement range | 1 – 1000 Hz |
Acoustic and visual continuity test | Buzzer + yellow LED 0 – 100 kΩ |
Diode test | 0.3 – 2.0 V |
Resistance measuring range | 0.1 kΩ – 300 kΩ |
Rotating field test | Green LEDs (right/left) |
Single-pole line conductor test (phase) | Red "flash" LED |
Polarity test | LCD (+/-) |
Cable break detector | Yellow LED (flashing) |
Load switching via pushbutton | IS = 550 mA (1000 V) 30 mA RCD trip |
Vibration alarm | yes |
Measuring point lighting | White LED |