Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Earthing Kits

Earthing kits for use in residential buildings.
  • Solid, direct contact with earth, even without pits or basements through the earth rod
  • Quick installation
  • Compliance with normative specifications
  • Handy packages of 2 m in length (no coils)
  • One part number consisting of four packages with everything you need
  • Easy transport and storage
  • Compliance with maximum transport weights

Basic earthing kit

Earthing kit content (4 packages)

Package 1:
– 5x round steel, StSt, V4A, Ø10 mm, L 2,000 mm
– 11x round steel, HDG steel, Ø10 mm, L 2000 mm
– Weight: approx. 21 kg
– Dimensions: approx. 60 x 60 x 2000 mm

Package 2:
– 4x sealing collar
– 4x driving spike for earth rods
– 4x connection bracket, StSt, V4A
– 1x anti-corrosion tape
– 17x MV clamps, HDG steel
– 12x connecting clamps, HDG steel
– 1x equipotential bonding bar
– 1x marker for connection lug
– 1x glove pair (size 10)
– 1x installation instructions
– 1x test report
– Weight: approx. 7 kg
– Dimensions: approx. 240 x 180 x 50 mm

Package 3:
– 6x earth rod, StSt, Ø20 mm, L 1000 mm
– Weight: approx. 15 kg
– Dimensions: approx. 40 x 60 x 1000 mm

Package 4:
– 6x earth rod, StSt, Ø20 mm, L 1000 mm
– Weight: approx. 15 kg
– Dimensions: approx. 40 x 60 x 1000 mm

1 Produkt

Art.-Nr. 690001 ESET 1 EFH 120

GTIN 4013364500013, Zolltarifnr. (EU): 85389099, Bruttogewicht: 57.16 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Basic earthing kit for buildings with up to 120 m²
Consisting of 4 packages
P1 straightened round material, D10 mm, L 2000 mm, StSt (V4A), HDG steel
P2 installation accessories
P3 earth rod, D20 mm, L 1000 mm, StSt (V4A), VPE6
P4 earth rod, D20 mm, L 1000 mm, StSt (V4A), VPE6
Application: Residential buildings up to 120 m² of ground area
Standard: DIN 18014:2023-06

Brand: DEHN
Type: ESET 1 EFH 120
Part No.: 690001
or equivalent.

 

Technische Daten

Application Residential buildings up to 120 m² of ground area
Standard DIN 18014:2023-06

Artikel 690001 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 690001 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben