Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

HVI light plus Conductor

High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts according to DIN EN 62305-3 (VDE 0185-305-3). For use up to an equivalent separation distance of s ≤ 60 cm (in air) or s ≤ 120 cm (solid building material). The HVI light plus Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8) and is system-tested.
An additional connection of the equipotential bonding is not necessary under certain conditions.

HVI light plus Conductor (pre-assembled, installation inside the supporting tube)

With one head piece for inside installation and one connection element (enclosed loose).
Minimum order length 6 m, conductor length has to be stated when ordering (in 0.5 m steps).

1 Produkt

Art.-Nr. 819636 HVI LI PL RIV 60 21 L6M GR

GTIN 4013364485815, Zolltarifnr. (EU): 85446010, Bruttogewicht: 5.57 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI light plus Conductor (Pre-assembled, installation inside the tube), grey colour
HVI light plus Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 60 cm (in air)
or s =< 120 cm (solid material).
Pre-assembled for installation inside the supporting tube with one
head piece and one earth connection element (delivered loosely)
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: Grey ●
Diameter Ø conductor: 21 mm
Minimum order length: 6 m
Max. order length: 70 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL RIV 60 21 L6M GR
Part No.: 819636
or equivalent.

Zertifikate

 

Technische Daten

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor Grey
Diameter Ø conductor 21 mm
Minimum order length 6 m
Max. order length 70 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819636 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819636 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

HVI light plus Conductor (Pre-assembled, installation outside the supporting tube)

With one head piece for outside installation and one connection element (enclosed loose).
Minimum order length 6 m, conductor length has to be stated when ordering (in 0.5 m steps).

1 Produkt

Art.-Nr. 819638 HVI LI PL RAV 60 21 L6M GR

GTIN 4013364499935, Zolltarifnr. (EU): 85446010, Bruttogewicht: 5.57 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI light plus Conductor (Pre-assembled for installation outside the supporting tube), grey colour
HVI light plus Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 60 cm (in air)
or s =< 120 cm (solid material).
Pre-assembled for installation outside the supporting tube with
one head piece and one earth connection element (delivered loosely)
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 21 mm
Minimum order length: 6 m
Max. order length: 70 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL RAV 60 21 L6M GR
Part No.: 819638
or equivalent.

Zertifikate

 

Technische Daten

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 21 mm
Minimum order length 6 m
Max. order length 70 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819638 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819638 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

HVI light plus Conductor (Supplied in reels)

The HVI light plus Conductor for on-site assembly comes on a disposable plywood reel. Hexagon socket wrench included in delivery. Length 100 / 500 m.

2 Produkte

Art.-Nr. 819600 HVI LI PL 60 21 L100M GR

GTIN 4013364499645, Zolltarifnr. (EU): 85446010, Bruttogewicht: 470.00 g/m, VPE: 100.00 m


Abbildungen

Weitere Information

HVI light plus Conductor (Supplied in reels), grey colour
HVI light plus Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =<60 m (in air)
or s =< 120 cm (solid material).
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 21 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL 60 21 L100M GR
Part No.: 819600
or equivalent.

Zertifikate

 

Technische Daten

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 21 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819600 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819600 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 819605 HVI LI PL 60 21 L500M GR

GTIN 4013364499652, Zolltarifnr. (EU): 85446010, Bruttogewicht: 470.00 g/m, VPE: 500.00 m


Abbildungen

Weitere Information

HVI light plus Conductor (Supplied in reels), grey colour
HVI light plus Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =<60 m (in air)
or s =< 120 cm (solid material).
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: Grey ●
Diameter Ø conductor: 21 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL 60 21 L500M GR
Part No.: 819605
or equivalent.

Zertifikate

 

Technische Daten

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor Grey
Diameter Ø conductor 21 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819605 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819605 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

HVI light plus Conductor (Cut to length)

HVI light plus Conductor Cut to length for on-site assembly. The conductor is delivered as a coil.
Please specify conductor length when ordering (0.5 m steps).

1 Produkt

Art.-Nr. 819609 HVI LI PL 60 21 L .. GR

GTIN 4013364481794, Zolltarifnr. (EU): 85446010, Bruttogewicht: 5.26 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI light plus Conductor (Cut to length), grey colour
HVI light plus Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 60 cm (in air)
or s =< 120 cm (solid material).
Weather-proof and UV-stabilised
Conductor cut to length 6.0 – 70.0 m
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 21 mm
Minimum order length: 6 m
Max. order length: 70 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL 60 21 L .. GR
Part No.: 819609
or equivalent.

Zertifikate

 

Technische Daten

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 21 mm
Minimum order length 6 m
Max. order length 70 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819609 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819609 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben