Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Conductor holder for HVI light plus Conductor in hazardous areas

Operators of facilities with potentially explosive atmospheres are obliged to categorise these installations / parts of installations into different potentially explosive atmospheres. Lightning is to be considered a potential source of ignition for these installations. Due to national industrial safety regulations, an explosion protection document must be produced. The explosion protection document describes the various potentially explosive atmospheres.

The HVI light plus Conductor is a product suitable for use in the potentially explosive atmospheres Ex zone 1 (gases, vapours, mists) and Ex zone 21 (dusts). The special installation conditions safely prevent electric sparks to neighbouring metal parts when lightning current flows through the HVI light plus Conductor.

HVI light plus Ex W55 holder

For fixing to metal structural components (e.g. façades) in Ex zones 1 and 21.

1 Produkt

Art.-Nr. 275460 LH ZS 18 EX W55 BP V2A

GTIN 4013364485921, Zolltarifnr. (EU): 85389099, Bruttogewicht: 150.90 g, VPE: 10.00 pc(s)


Abbildungen

Weitere Information

Conductor holder for HVI light plus Conductor in hazardous areas, stainless steel
Conductor holder for HVI light plus Conductor
in hazardous areas with spacer
55 mm for fixing to
metal structural components
(façades) in Ex zones 1 and 21
Conductor support Rd: 18 mm
Fixing: [4x] Ø5.1 / [2x] 7 x 10 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 18 EX W55 BP V2A
Part No.: 275460
or equivalent.

Zertifikate

 

Technische Daten

Material StSt
Conductor support Rd 18 mm
Distance from wall 55 mm
Fixing [4x] Ø5.1 / [2x] 7 x 10 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 275460 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 275460 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

HVI light plus Ex W160 holder

For fixing to metal structural components (e.g. façades) in Ex zones 1 and 21.

1 Produkt

Art.-Nr. 275461 LH ZS 18 EX W160 BP V2A

GTIN 4013364485938, Zolltarifnr. (EU): 85389099, Bruttogewicht: 222.00 g, VPE: 10.00 pc(s)


Abbildungen

Weitere Information

Conductor holder for HVI light plus Conductor in hazardous areas, stainless steel
Conductor holder for HVI light plus Conductor
in hazardous areas with spacer
160 mm for fixing to
metal structural components
(façades) in Ex zones 1 and 21
Conductor support Rd: 18 mm
Fixing: [4x] Ø5.1 / [2x] 7 x 10 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 18 EX W160 BP V2A
Part No.: 275461
or equivalent.

Zertifikate

 

Technische Daten

Material StSt
Conductor support Rd 18 mm
Distance from wall 160 mm
Fixing [4x] Ø5.1 / [2x] 7 x 10 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 275461 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 275461 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

HVI light plus Ex busbar 500

For installing the HVI Conductor with conductor holders HVI light plus Ex W55 on a non-conductive structure, e.g. stone, wood.

1 Produkt

Art.-Nr. 275498 VS EX 500 V2A

GTIN 4013364146945, Zolltarifnr. (EU): 85389099, Bruttogewicht: 320.00 g, VPE: 10.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Conductor holder for HVI Conductors in hazardous areas, Ex busbar 500, StSt
Connecting brace for
routing the HVI Conductor
with conductor holders HVI Ex
(Part No. 275 460, 275 461)
on a non-conductive
structure; e.g. stone or wood
Material of brace: StSt
Fixing: [4x] Ø5.5 / [2x] 7 x 10 mm
Dimension: 450 x 30 x 3 mm

Brand: DEHN
Type: VS EX 500 V2A
Part No.: 275498
or equivalent.

Zertifikate

 

Technische Daten

Material of brace StSt
Fixing [4x] Ø5.5 / [2x] 7 x 10 mm
Dimension (l x w x d) 450 x 30 x 3 mm

Artikel 275498 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 275498 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

HVI light plus Ex P55 holder

For fixing to pipes (e.g. with pipe clamp [part no. 106 323]) in Ex zones 1 and 21.

1 Produkt

Art.-Nr. 275464 LH ZS 18 EX P55 SBB V2A

GTIN 4013364485945, Zolltarifnr. (EU): 85389099, Bruttogewicht: 155.40 g, VPE: 10.00 pc(s)


Abbildungen

Weitere Information

Conductor holder for HVI light plus Conductor in hazardous areas, stainless steel
Conductor holder for HVI light plus Conductor
in hazardous areas with spacer
55 mm, for fixing to pipes
e.g. with a pipe clamp
(Part No. 106 323, to be ordered separately)
in Ex zones 1 and 21
Conductor support Rd: 18 mm
Clamping range of tube: 50-300 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 18 EX P55 SBB V2A
Part No.: 275464
or equivalent.

Zertifikate

 

Technische Daten

Material StSt
Conductor support Rd 18 mm
Distance from wall 55 mm
Clamping range of tube 50-300 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 275464 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 275464 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

HVI light plus Ex P160 holder

For fixing to pipes (e.g. with pipe clamp [part no. 106 323]) in Ex zones 1 and 21.

1 Produkt

Art.-Nr. 275462 LH ZS 18 EX P160 SBB V2A

GTIN 4013364485952, Zolltarifnr. (EU): 85389099, Bruttogewicht: 224.70 g, VPE: 10.00 pc(s)


Abbildungen

Weitere Information

Conductor holder for HVI light plus Conductor in hazardous areas, stainless steel
Conductor holder for HVI light plus Conductor
in hazardous areas with spacer
160 mm, for fixing to pipes
e.g. with a pipe clamp
(Part No. 106 323, to be ordered separately)
in Ex zones 1 and 21
Conductor support Rd: 18 mm
Clamping range of tube: 50-300 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 18 EX P160 SBB V2A
Part No.: 275462
or equivalent.

Zertifikate

 

Technische Daten

Material StSt
Conductor support Rd 18 mm
Distance from wall 160 mm
Clamping range of tube 50-300 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 275462 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 275462 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben