HSA 194 High-Voltage Indicator
- For contactlessly verifying that switchgear and high-voltage overhead lines or centre-earthed monophase traction power lines are dead
- Cost-effective / space-saving transport
Details
Art.-Nr. 767541 HSA194 110 420 STK
GTIN 4013364115712, Zolltarifnr. (EU): 90303370, Bruttogewicht: 1.70 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage range (UN ) | 110 ... 420 kV |
Frequency | 50 Hz |
Total length (lG ) | 940 mm |
Insulating clearance (lI ) | 540 mm |
Verification while climbing the tower | No |
Art.-Nr. 767542 HSA194 110 420 16.7
GTIN 4013364086616, Zolltarifnr. (EU): 90303370, Bruttogewicht: 5.85 kg, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Nominal voltage range (UN ) | 110 ... 420 kV |
Frequency | 16.7 Hz |
Total length (lG ) | 940 mm |
Insulating clearance (lI ) | 540 mm |
DB drawing No. | 3 Ekgw 02.54 |
Verification while climbing the tower | No |
Art.-Nr. 767539 HSA 194 110 420 SN7737
GTIN 4013364306769, Zolltarifnr. (EU): 90303370, Bruttogewicht: 1.82 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage range (UN ) | 110 ... 420 kV |
Frequency | 50 Hz |
Total length (lG ) | 940 mm |
Insulating clearance (lI ) | 540 mm |
Verification while climbing the tower | Yes |