GTIN 4013364470644, Zolltarifnr. (EU): 85369010, Bruttogewicht: 56.10 g, VPE: 1.00 pc(s)
Abbildungen
Weitere Information
Technische Daten
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
Plugs into | BCO base part |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 3 kA |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection (with plugged-in protection module) | IP 20 |
Plugs into | BCO base part |
Enclosure material | polyamide PA 6.6 |
Colour (module) | grey ● |