Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

BLITZDUCTORconnect base part

  • Integration of surge protection on printed circuit boards of electrical/electronic modules
  • Mounting of BLITZDUCTORconnect protection modules, type BCO MOD … (part. no. 927 0..)
  • Cost and time-saving solution for printed circuit board production
  • Compact dimensions for space-saving installation
  • SPD status indication on the module and through remote signalling contact (nc/no), changeover contact
  • Vibration-proof snapping of the modules into the base part
  • Protection module exchange easy and tool-free (secR technology)

BCO BAS PCB FM

Two-pole arrester base for installation on printed circuit boards by means of soldering process for BLITZDUCTORconnect modules. With integrated remote signalling contact (floating changeover contact) for the condition monitoring of the protection modules.

1 Produkt

Art.-Nr. 927305 BCO BAS PCB FM

GTIN 4013364454699, Zolltarifnr. (EU): 85369010, Bruttogewicht: 14.23 g, VPE: 10.00 pc(s)


Abbildungen

Weitere Information

BLITZDUCTORconnect base part BCO BAS PCB FM
Two-pole base part for supporting
BLITZDUCTORconnect modules
Signal disconnection when module removed
with remote signalling contact
Installation by means of soldered connection on printed circuit boards

Brand: DEHN
Type: BCO BAS PCB FM
Part No.: 927305
or equivalent.

 

Technische Daten

Associated protection module BCO MOD ...
Installation on Directly soldered onto the printed circuit board
Degree of protection IP 20 (with plug-in protection module)
Remote signalling contacts / type of contact Changeover contact

Artikel 927305 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 927305 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben