Art.-Nr. 766372 AK 25 ESH STK SN7361
GTIN 4013364139916, Zolltarifnr. (EU): 96039099, Bruttogewicht: 1.62 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 1 ... 25 kV |
Total length (lG ) | 400 mm |
Dimensions (operating head) | 300 x 56 mm |
For use at | _ |
Art.-Nr. 766371 ISN 25 STK 900SN7360
GTIN 4013364139909, Zolltarifnr. (EU): 82055980, Bruttogewicht: 1060.00 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 1 ... 25 kV |
Total length (lG ) | 920 mm |
For use at | _ |
Diameter | 30 mm |
Art.-Nr. 766469 HVTC STK 4100 SN7359
GTIN 4013364139893, Zolltarifnr. (EU): 96039099, Bruttogewicht: 3.92 kg, VPE: 1.00 pc(s)
Technische Daten
Total length (lG max / IG min ) | 4120 / 2290 mm |
For use at | _ |
Diameter | 43 mm |