Art.-Nr. 459200 UTK 200 2X10 FL30 ZP V2A
GTIN 4013364155527, Zolltarifnr. (EU): 85359000, Bruttogewicht: 132.00 g, VPE: 1.00 pc(s)
Technische Daten
Material | StSt |
Clamping range Rd / Rd | 10 / 10 mm |
Clamping range Rd / Fl | 10 / 30 mm |
Lightning current carrying capability (10/350 µs) | ? *) |
Standard | based on EN 62561-1 |
*) For exact assignment see test certificate. |
Art.-Nr. 459219 UTK 200 8.10 16 ZP V2A
GTIN 4013364158221, Zolltarifnr. (EU): 85359000, Bruttogewicht: 136.00 g, VPE: 1.00 pc(s)
Technische Daten
Material | StSt |
Clamping range Rd / Rd | 8-10 / 16 mm |
Lightning current carrying capability (10/350 µs) | ? *) |
Standard | based on EN 62561-1 |
*) For exact assignment see test certificate. |
Art.-Nr. 380209 KS 200 B11.11 FL30X4 V2A
GTIN 4013364158269, Zolltarifnr. (EU): 85359000, Bruttogewicht: 110.00 g, VPE: 1.00 pc(s)
Technische Daten
Material | StSt |
Clamping range Fl | 30 x 4 mm |
Lightning current carrying capability (10/350 µs) | ? *) |
Standard | based on EN 62561-1 |
*) For exact classification, see test certificate. |
Art.-Nr. 301209 KSV 200 10 FER V2A
GTIN 4013364158252, Zolltarifnr. (EU): 85359000, Bruttogewicht: 67.00 g, VPE: 1.00 pc(s)
Technische Daten
Material | StSt |
Clamping range Rd | 10 mm |
Lightning current carrying capability (10/350 µs) | ? *) |
Standard | based on EN 62561-1 |
*) For exact classification, see test certificate. |
Art.-Nr. 390209 MVK 200 8.10 SKM10X30 V2A
GTIN 4013364158245, Zolltarifnr. (EU): 85359000, Bruttogewicht: 103.50 g, VPE: 1.00 pc(s)
Technische Daten
Material | StSt |
Clamping range Rd / Rd | 8-10 mm |
Lightning current carrying capability (10/350 µs) | ? *) |
Standard | based on EN 62561-1 |
*) For exact classification, see test certificate. |
Art.-Nr. 392209 MVK 200 8.10 16 SKM10X40 FSC V2A
GTIN 4013364158238, Zolltarifnr. (EU): 85359000, Bruttogewicht: 140.00 g, VPE: 1.00 pc(s)
Technische Daten
Material | StSt |
Clamping range Rd / Rd | 8-10 / 16 mm |
Lightning current carrying capability (10/350 µs) | ? *) |
Standard | based on EN 62561-1 |
*) For exact classification, see test certificate. |
Art.-Nr. 301010 KSV 7.10 FER STTZN
GTIN 4013364067028, Zolltarifnr. (EU): 85359000, Bruttogewicht: 62.00 g, VPE: 100.00 pc(s)
Technische Daten
Material of clamping screw | St/tZn |
Material of clamp | ZDC |
Clamping range Rd | 7-10 mm |
Type | + spring washer |
Lightning current carrying capability (10/350 µs) | = *) |
Standard | EN 62561-1 |
*) For exact classification, see test certificate. |
Art.-Nr. 301017 KSV 6.10 FER CU
GTIN 4013364053502, Zolltarifnr. (EU): 85369095, Bruttogewicht: 79.60 g, VPE: 100.00 pc(s)
Technische Daten
Material of clamping screw | Cu |
Material of clamp | RCB |
Clamping range Rd | 6-10 mm |
Connection (single-wire / multi-wire) | 25-70 mm2 |
Type | + spring washer |
Lightning current carrying capability (10/350 µs) | = *) |
Standard | EN 62561-1 |
*) For exact classification, see test certificate. |
Art.-Nr. 301229 AP 2X6.10 V2A
GTIN 4013364101562, Zolltarifnr. (EU): 85389099, Bruttogewicht: 167.00 g, VPE: 1.00 pc(s)
Technische Daten
Material of clamping screw | StSt |
Material of clamp | StSt |
Clamping range Rd | 6-10 mm |
Type | + spring washer |
Lightning current carrying capability (10/350 µs) | = / & *) |
Standard | EN 62561-1 |
*) For exact classification, see test certificate. |