Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

MicroΩmeter LoRe EaS

  • Mobile measuring system for performing technical tests on portable earthing and short-circuiting devices (EaS) at regular intervals
  • For determining minimum ohmic resistances of earthing and short-circuiting devices and the quality of electrical connections e.g. conductor rails or switch contacts
  • Electronic transfer of measured values to the evaluation software via USB interface
  • Software-aided procedure and automatic documentation of results
  • Acoustic signal as soon as the limit values are exceeded
  • Calibrated when delivered
  • Software update via USB interface

MikroΩmeter LoRe EaS

Double rail system included in delivery.

1 Produkt

Art.-Nr. 799100 MOMS LORE EUK

GTIN 4013364237094, Zolltarifnr. (EU): 90303370, Bruttogewicht: 16.50 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Zertifikate

 

Technische Daten

Measuring range 0.01 µΩ … 500 mΩ
Min. resolution 1 nΩ
Measuring accuracy 100 nΩ
Type of measurement Four-conductor measurement
Measuring current Approx. 30 A … 70 A
Interface USB 2.0 connection
Case dimensions (h x w x d) 190 x 500 x 450 mm
Weight (with accessories) Approx. 9 kg
Temperature range –10 °C ... +40 °C

Artikel 799100 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 799100 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben