Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

EP4 Continuity Tester

Continuity tester for measuring the resistance of e.g. air-termination and down conductors and subsequently installed reinforcing bars of buildings. The tester is suited for measuring the resistance of earth-termination systems according to DIN 18014 with a test current of 200 mA.

1 Produkt

Art.-Nr. 578370 DGP EP4

GTIN 4013364110953, Zolltarifnr. (EU): 90303320, Bruttogewicht: 350.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

EP4 continuity tester
EP4 continuity tester
For measuring resistances at e.g. air-termination
conductors or down conductors and subsequently
used reinforcing rods of buildings with a test current of
200 mA.
Digital LCD indicator
Different measuring ranges from 0.001 OHM to 2 000
OHMS
Measuring current 200 mA ranging up to 10 OHMS
Automatic data storage
Quick compensation of the measuring line

Brand: DEHN
Type: DGP EP4
Part No.: 578370
or equivalent.

Zertifikate

 

Technische Daten

Display digital LCD display
Resistance measuring range 0.01 Ω to 2 000 kΩ
Measuring current 200 mA in the range up to 10 Ω acc. to EN 61557-4
Dimensions (l x w x d) 230 x 60 x 40 mm

Artikel 578370 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 578370 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben