Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

DEHNguard SE H ... FM

  • Universal surge arrester comprising a base part and a plug-in protection module
  • Energy coordination with other arresters of the Red/Line product family
  • High discharge capacity
  • High reliability due to "Thermo Dynamic Control" SPD monitoring device
  • Easy replacement of protection modules without tools due to module locking system with module release button

DEHNguard SE H 1000 FM

Pluggable single-pole surge arrester comprising a base part and a plug-in protection module; with floating remote signalling contact.

1 Produkt

Art.-Nr. 952938 DG SE H 1000 FM

GTIN 4013364264014, Zolltarifnr. (EU): 85363030, Bruttogewicht: 229.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNguard SE H 1000 FM surge arrester
Modular and pluggable single-pole surge arrester
with remote signalling contact, width: 1.5 modules
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 1000 V a.c.
Voltage protection level: <= 4.5 kV
Nominal discharge current: 20 kA
Short-circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG SE H 1000 FM
Part No.: 952938
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 1000 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 4.5 kV
Max. mains-side overcurrent protection 100 A gG
Operating state / fault indication green / red
Type of remote signalling contact changeover contact

Artikel 952938 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952938 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

DEHNguard SE H 1000 VA FM

Pluggable single-pole surge arrester comprising a base part and a plug-in protection module; with floating remote signalling contact. Series connection of a varistor and a gas discharge tube.

1 Produkt

Art.-Nr. 952940 DG SE H 1000 VA FM

GTIN 4013364308329, Zolltarifnr. (EU): 85363030, Bruttogewicht: 229.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNguard SE H VA 1000 FM surge arrester
Pluggable single-pole surge arrester with
remote signalling contact for the monitoring device
1.5 modules
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 1000 V a.c.
Voltage protection level: <= 5 kV
Nominal discharge current: 15 kA
Short-circuit withstand capability: 25 kArms
Energy coordination as per
IEC 62305-4 with the Red/Line family

Brand: DEHN
Type: DG SE H 1000 VA FM
Part No.: 952940
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 1000 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 5 kV
Max. mains-side overcurrent protection 100 A gG
Operating state / fault indication green / red
Approvals UL
Type of remote signalling contact changeover contact
Supplementary data: ---------------------------------------
– Sparkover voltage gas discharge tube (Uagmin ) 2200 V

Artikel 952940 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952940 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben