GTIN 4013364022669, Zolltarifnr. (EU): 85389099, Bruttogewicht: 30.00 g, VPE: 50.00 pc(s)
Abbildungen
Weitere Information
Technische Daten
Conductor support Rd / Fl | 6-13 / 30 x 4 mm |
Fixing | Ø10 and 6 x 19 mm |
Material | plastic |
Colour | grey ● |
Conductor support Rd / Fl | 6-13 / 30 x 4 mm |
Fixing | Ø10 and 6 x 19 mm |
Material | plastic |
Colour | grey ● |
Screw | dm M6 x 16 mm |
Material of screw | StSt |
Type | UV stabilised |