Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Expansion Strap for Foundation Earth Electrodes

For leading the foundation earth electrode through the expansion joints of large foundations (several sections). It is not necessary to lead the earth electrode out of the base plate, because the polystyrene block can be concreted in the one section, the other end of the strap will be carried on loosely in the opposite section.

1 Produkt

Art.-Nr. 308150 DB 700X30X4 V2A

GTIN 4013364106970, Zolltarifnr. (EU): 85359000, Bruttogewicht: 682.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Expansion strap for StSt foundation earth electrodes
Expansion strap for foundation earth electrode for leading
the foundation earth electrode in the expanded foundations
(several sections) through the expansion or
isolating joints, without needing to
lead the earth electrode out of the base plate.

Material of strap: StSt
Dimensions of strap : approx. 700 x 30 x (4 x 1) mm
Max. extension: +15 mm / -30 mm
Cross-section: 120 mm2
Material of block: polystyrene
Short-circuit current (a.c. 50 Hz / d.c.): 6 kA

Brand: DEHN
Type: DB 700X30X4 V2A
Part No.: 308150
or equivalent.

Zertifikate

 

Technische Daten

Material of strap StSt
Dimensions of strap (l x w x d) approx. 700 x 30 x (4 x 1) mm
Cross-section 120 mm2
Material of block polystyrene
Dimensions of block (l x w x d) 180 x 85 x 45 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 6 kA

Artikel 308150 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 308150 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben