Art.-Nr. 766660 SPN 500B
GTIN 4013364302464, Zolltarifnr. (EU): 90303370, Bruttogewicht: 460.00 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage range (UN ) | 50 ... 500 V |
Frequency range | 15 ... 500 Hz and DC |
Dimensions (indicator) | 274 x 75 x 47 mm |
Art.-Nr. 766665 SPN 1000B
GTIN 4013364302488, Zolltarifnr. (EU): 90303370, Bruttogewicht: 460.00 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage range (UN ) | 50 ... 1000 V |
Frequency range | 15 ... 500 Hz and DC |
Dimensions (indicator) | 274 x 75 x 47 mm |