Art.-Nr. 787480 KL-A-8-36-S
GTIN 4013364479821, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 00 |
Category | AZC |
Nominal voltage up to (UN ) | 500 V |
Colour | red |
Thickness | 0.5 mm |
Total length | 360 mm |
Size | 8 |
Material | Natural rubber |
Art.-Nr. 787481 KL-A-9-36-S
GTIN 4013364479838, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
VorgängerTechnische Daten
Class | 00 |
Category | AZC |
Nominal voltage up to (UN ) | 500 V |
Colour | red |
Thickness | 0.5 mm |
Total length | 360 mm |
Size | 9 |
Material | Natural rubber |
Art.-Nr. 787482 KL-A-10-36-S
GTIN 4013364479845, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
VorgängerTechnische Daten
Class | 00 |
Category | AZC |
Nominal voltage up to (UN ) | 500 V |
Colour | red |
Thickness | 0.5 mm |
Total length | 360 mm |
Size | 10 |
Material | Natural rubber |
Art.-Nr. 787483 KL-A-11-36-S
GTIN 4013364479852, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 00 |
Category | AZC |
Nominal voltage up to (UN ) | 500 V |
Colour | red |
Thickness | 0.5 mm |
Total length | 360 mm |
Size | 11 |
Material | Natural rubber |
Art.-Nr. 787484 KL-B-8-36-S
GTIN 4013364479814, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 0 |
Category | AZC |
Nominal voltage up to (UN ) | 1000 V |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 8 |
Material | Natural rubber |
Art.-Nr. 787485 KL-B-9-36-S
GTIN 4013364479920, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
VorgängerTechnische Daten
Class | 0 |
Category | AZC |
Nominal voltage up to (UN ) | 1000 V |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 9 |
Material | Natural rubber |
Art.-Nr. 787486 KL-B-10-36-S
GTIN 4013364479937, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
VorgängerTechnische Daten
Class | 0 |
Category | AZC |
Nominal voltage up to (UN ) | 1000 V |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 10 |
Material | Natural rubber |
Art.-Nr. 787487 KL-B-11-36-S
GTIN 4013364479944, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 0 |
Category | AZC |
Nominal voltage up to (UN ) | 1000 V |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 11 |
Material | Natural rubber |
Art.-Nr. 787490 KC-AI-8-36-S
GTIN 4013364479951, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 00 |
Category | RC |
Nominal voltage up to (UN ) | 500 V |
Colour | black |
Thickness | 1.8 mm |
Total length | 360 mm |
Size | 8 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 14 cal / cm2 |
Art.-Nr. 787491 KC-AI-9-36-S
GTIN 4013364479968, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
VorgängerTechnische Daten
Class | 00 |
Category | RC |
Nominal voltage up to (UN ) | 500 V |
Colour | black |
Thickness | 1.8 mm |
Total length | 360 mm |
Size | 9 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 14 cal / cm2 |
Art.-Nr. 787492 KC-AI-10-36-S
GTIN 4013364479975, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
VorgängerTechnische Daten
Class | 00 |
Category | RC |
Nominal voltage up to (UN ) | 500 V |
Colour | black |
Thickness | 1.8 mm |
Total length | 360 mm |
Size | 10 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 14 cal / cm2 |
Art.-Nr. 787493 KC-AI-11-36-S
GTIN 4013364479982, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 00 |
Category | RC |
Nominal voltage up to (UN ) | 500 V |
Colour | black |
Thickness | 1.8 mm |
Total length | 360 mm |
Size | 11 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 14 cal / cm2 |
Art.-Nr. 787494 KC-BI-8-36-S
GTIN 4013364479999, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Colour | black |
Thickness | 2.3 mm |
Total length | 360 mm |
Size | 8 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 25 cal / cm2 |
Art.-Nr. 787495 KC-BI-9-36-S
GTIN 4013364480001, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Colour | black |
Thickness | 2.3 mm |
Total length | 360 mm |
Size | 9 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 25 cal / cm2 |
Art.-Nr. 787496 KC-BI-10-36-S
GTIN 4013364480018, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Colour | black |
Thickness | 2.3 mm |
Total length | 360 mm |
Size | 10 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 25 cal / cm2 |
Art.-Nr. 787497 KC-BI-11-36-S
GTIN 4013364480025, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Colour | black |
Thickness | 2.3 mm |
Total length | 360 mm |
Size | 11 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 25 cal / cm2 |
Art.-Nr. 785381 CG-10/S2 A R 8
GTIN 4013364461499, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 8 |
Material | Natural latex |
Art.-Nr. 785382 CG-10/S2 B R 9
GTIN 4013364461512, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 9 |
Material | Natural latex |
Art.-Nr. 785383 CG-10/S2 C R 10
GTIN 4013364461529, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 10 |
Material | Natural latex |
Art.-Nr. 785384 CG-10/S2 D R 11
GTIN 4013364461543, Zolltarifnr. (EU): 40151900, Bruttogewicht: 1.00 Pa/Stk, VPE: 1.00 Pa
Technische Daten
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 11 |
Material | Natural latex |
Art.-Nr. 785645 NHS AG 00 3 NS
GTIN 4013364086869, Zolltarifnr. (EU): 85363090, Bruttogewicht: 420.00 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage up to (UN ) | 1000 V |
Colour | Beige ● |
Material | Coated cotton fabric |