Art.-Nr. 766040 RST 36 1000
GTIN 4013364113046, Zolltarifnr. (EU): 82055980, Bruttogewicht: 2.70 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 1 ... 36 kV |
Max. weight of the electrified victim | 100 kg |
Total length (lG ) | 1235 mm |
Insertion depth (IO ) | 410 mm |
Art.-Nr. 766041 RST 36 1500
GTIN 4013364113053, Zolltarifnr. (EU): 82055980, Bruttogewicht: 2.86 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 1 ... 36 kV |
Max. weight of the electrified victim | 100 kg |
Total length (lG ) | 1695 mm |
Insertion depth (IO ) | 620 mm |
Art.-Nr. 766042 RST 36 2000
GTIN 4013364113060, Zolltarifnr. (EU): 82055980, Bruttogewicht: 3.00 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 1 ... 36 kV |
Max. weight of the electrified victim | 100 kg |
Total length (lG ) | 2195 mm |
Insertion depth (IO ) | 970 mm |
Art.-Nr. 766043 RST 72.5 1500
GTIN 4013364510142, Zolltarifnr. (EU): 82055980, Bruttogewicht: 2.80 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 1 ... 72.5 kV |
Max. weight of the electrified victim | 100 kg |
Total length (lG ) | 1525 mm |
Insertion depth (IO ) | 325 mm |