Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

LifeCheck condition monitoring system

Two-part monitoring unit in a compact enclosure
  • Minimal wiring thanks to combined transmitter/receiver unit
  • Quick and convenient initial operation
  • Visual reverse unit for terminating a monitoring group
  • Simple line connection thanks to push-in connection technology
Maximum protection for high availability of plants and systems
  • Condition monitoring of arresters of the BLITZDUCTORconnect / DEHNpatch product series
  • Simple visual monitoring principle
  • Resistant to extraneous light
  • Integrated group display and remote signalling contact (break contact)
  • Quick and easy commissioning

Details

Maximum system availability
Approval for use in hazardous areas
lorem ipsum
Quickly checked – at a glance
Status indication (group display) for simple and quick maintenance
lorem ipsum
Simple maintenance
Remote signalling of the status of arrester groups (break contact)
lorem ipsum
Quick and convenient
Simple installation / initial operation with combined transmitter/receiver unit
lorem ipsum

DRC IRCM

Condition monitoring unit DEHNrecord, set for DIN rail mounted devices with integrated visual transmitter/receiver and visual reverse BLITZDUCTORconnect arresters and DEHNpatch with LifeCheck. Visual arrester status indication via LED group display in combination with remote signalling contact (break contact).

1 Produkt

Art.-Nr. 910710 DRC IRCM

GTIN 4013364424678, Zolltarifnr. (EU): 90308900, Bruttogewicht: 68.45 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Set for DIN rail mounted devices DRC IRCM TX RX and DRC IRCM RU
DIN rail mounted device with integrated
visual transmitter/receiver and
visual reverse unit for
condition monitoring
of BLITZDUCTORconnect arresters
and DEHNpatch with LifeCheck.
LED group status indication of the arrester group
combined with remote signalling
(floating break contact).
Input voltage range (d.c.): 6-35 V d.c.
Max. nominal current consumption: ≤ 10 mA
Operating temperature range: -30 °C ... +70 °C
Approvals: UL, CSA, ATEX, IECEx, CCC

Brand: DEHN
Type: DRC IRCM
Part No.: 910710
or equivalent.

Zertifikate

 

Technische Daten

Input voltage range (d.c.) (UIN ) 6-35 V d.c.
Max. nominal current consumption (IIN ) ≤ 10 mA
Operating temperature range (TU ) -30 °C ... +70 °C
Approvals UL, CSA, ATEX, IECEx, CCC

Artikel 910710 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 910710 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben