Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Connection Kit for Safety Rope System

System for connecting the safety rope systems on roofs with the air-termination system; with premounted connection lug for the safety rope and clamping frame.

Rope diameter 6 mm

1 Produkt

Art.-Nr. 365509 ASSA D6 L1000 6.10 CU V2A

GTIN 4013364141773, Zolltarifnr. (EU): 85359000, Bruttogewicht: 335.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Connection kit for safety rope system / rope diameter 6mm
Connection kit for connecting safety rope systems on roof surfaces to the air-termination system.
With installed connection lug for safety rope (D 6 mm) and clamping piece
for the air-termination system.
Clamping range of connection lug: Ø6 mm
Rope structure: 7 x 7 / 7 x 19 mm
Terminal lug material: StSt
Clamping piece support Rd: 6-10 mm
Material of clamping piece: StSt
Length: 1000 mm
Material of rope: Cu
Cross-section: 16 mm2

Brand: DEHN
Type: ASSA D6 L1000 6.10 CU V2A
Part No.: 365509
or equivalent.

Zertifikate

 

Technische Daten

Clamping range of connection lug Ø6 mm
Rope structure 7 x 7 / 7 x 19 mm
Terminal lug material StSt
Clamping piece support Rd 6-10 mm
Length 1000 mm
Material of rope Cu
Cross-section 16 mm2
Temperature range -40 °C ... +80 °C
Insulation rubber EM5 black

Artikel 365509 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 365509 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Rope diameter 8 mm

1 Produkt

Art.-Nr. 365519 ASSA D8 L1000 6.10 CU V2A

GTIN 4013364130869, Zolltarifnr. (EU): 85359000, Bruttogewicht: 333.10 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Connection kit for safety rope system / cable diameter: 8 mm
Connection kit for connecting safety rope systems at roof-mounted structures with the air-termination system. Connection lug for safety rope (D 8 mm) and clamping piece mounted to the air-termination system.
Clamping range of connection lug: Ø8 mm
Rope structure: 7 x 7 / 7 x 19 mm
Terminal lug material: StSt
Clamping piece support Rd: 6-10 mm
Material of clamping piece: StSt
Length: 1000 mm
Material of rope: Cu
Cross-section: 16 mm2
Standard: EN 62561-1

Brand: DEHN
Type: ASSA D8 L1000 6.10 CU V2A
Part No.: 365519
or equivalent.

Zertifikate

 

Technische Daten

Clamping range of connection lug Ø8 mm
Rope structure 7 x 7 / 7 x 19 mm
Terminal lug material StSt
Clamping piece support Rd 6-10 mm
Length 1000 mm
Material of rope Cu
Cross-section 16 mm2
Temperature range -40 °C ... +80 °C
Insulation rubber EM5 black
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 365519 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 365519 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben