Art.-Nr. 961200 DVCI 1 255
GTIN 4013364145108, Zolltarifnr.: 85363090, Bruttogewicht: 477.30 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
Maximum continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | integrated backup fuse |
Approvals | KEMA |
Extended technical data: | For use in switchgear installations with prospective short-circuit currents of more than 50 kArms (tested by the German VDE) |
– Max. prospective short-circuit current | 100 kArms (220 kApeak) |
Art.-Nr. 961205 DVCI 1 255 FM
GTIN 4013364145115, Zolltarifnr.: 85363090, Bruttogewicht: 480.80 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
Maximum continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | integrated backup fuse |
Approvals | KEMA |
Type of remote signalling contact | changeover contact |
Extended technical data: | For use in switchgear installations with prospective short-circuit currents of more than 50 kArms (tested by the German VDE) |
– Max. prospective short-circuit current | 100 kArms (220 kApeak) |