Art.-Nr. 900385 DVA EMOB 3P 255 FM
GTIN 4013364422186, Zolltarifnr. (EU): 85363090, Bruttogewicht: 500.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / ... IEC 61643-11 | type 1 + type 2 / class I + class II |
Max. continuous operating voltage (a.c.) [L-N]/[N-PE] (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) | 12.5 / 50 kA |
Specific energy [L-N]/[N-PE] (W/R) | 39.06 kJ/ohms / 625.00 kJ/ohms |
Nominal discharge current (8/20 µs) (In ) | 25 / 100 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 kV / ≤ 1.5 kV |
Approvals | KEMA, UL |
Art.-Nr. 900585 DVA EMOB M 3P 255 FM
GTIN 4013364498983, Zolltarifnr. (EU): 85363090, Bruttogewicht: 592.47 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / ... IEC 61643-11 | type 1 + type 2 / class I + class II |
Max. continuous operating voltage (a.c.) [L-N]/[N-PE] (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) | 12.5 / 50 kA |
Specific energy [L-N]/[N-PE] (W/R) | 39.06 kJ/ohms / 625.00 kJ/ohms |
Nominal discharge current (8/20 µs) (In ) | 25 / 100 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 kV / ≤ 1.5 kV |
Approvals | KEMA, UL |