Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Conductor Holder with Saddle Clamp – Flat Design

Two-screw clamp with two M6 screws, for round and flat conductors.
With plastic cover disc (grey).

Pre-assembled with wood screw, plastic cover disc (grey) and plug

1 Produkt

Art.-Nr. 286819 LH ZS 7.10 FL30 AS KD8X40 V2A

GTIN 4013364085824, Zolltarifnr. (EU): 85389099, Bruttogewicht: 72.00 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Conductor holder with saddle clamp, flat, StSt
Conductor holder, with saddle clamp - flat design
Saddle clamp with two M6 screws, for round and flat
conductors
Pre-assembled with wood screw, plastic cover plate and plug
Conductor support Rd: 7-10 mm
Conductor support Fl: 30 mm
Height of conductor holder: 10 mm
Material of conductor holder: StSt
Screw: 5 x 50 mm

Brand: DEHN
Type: LH ZS 7.10 FL30 AS KD8X40 V2A
Part No.: 286819
or equivalent.

 

Technische Daten

Conductor support Rd 7-10 mm
Conductor support Fl 30 mm
Height of conductor holder 10 mm
Material of conductor holder StSt
Screw ak 5 x 50 mm
Plastic plug Ø8 x 40 mm
Standard EN 62561-4

Artikel 286819 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 286819 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben