Art.-Nr. 900488 BD420-6-DN
GTIN 4013364426382, Zolltarifnr. (EU): 85363090, Bruttogewicht: 58.00 g, VPE: 125.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
Max. continuous operating voltage (a.c.) (UC ) | 320 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 6 kA |
Voltage protection level (UP ) | ≤ 2.5 kV |
Max. backup fuse (L) up to IK = 3 kArms | 100 A gG |
Art.-Nr. 900495 VC 350 2 5
GTIN 6942299502527, Zolltarifnr. (EU): , Bruttogewicht: 27.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 350 V (50 / 60 Hz) |
Voltage protection level (UP ) | ≤ 1.5 kV |
Supplementary data: | ------------------------- |
Nominal discharge current (8/20 µs) at ≤70 °C [L-N/N-PE / L-PE] (In ) | 5.5 kA +-5 times, interval 1min. (each time), interval 25 min. (each group) |
Art.-Nr. 900499 VC 320 2 10
GTIN , Zolltarifnr. (EU): , Bruttogewicht: 0.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L/N-PE] (UC ) | 320 V (50 / 60 Hz) |
Max. continuous operating voltage (d.c.) [(DC+/DC-) --> PE] (Uc) | 450 V |
Voltage protection level (UP ) | ≤ 1.8 kV |
Supplementary data: | ------------------------- |
Art.-Nr. 900485 VC 385 1 10
GTIN 4013364434790, Zolltarifnr. (EU): 85363010, Bruttogewicht: 30.58 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 385 V |
Voltage protection level (UP ) | ≤ 1.75 kV |
Art.-Nr. 900486 VC 600 1 10
GTIN 4013364434806, Zolltarifnr. (EU): 85363010, Bruttogewicht: 38.25 g, VPE: 120.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 600 V |
Voltage protection level (UP ) | ≤ 2.5 kV |
Art.-Nr. 900483 VC NPE 1 10
GTIN 4013364434813, Zolltarifnr. (EU): 85363010, Bruttogewicht: 22.25 g, VPE: 120.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Voltage protection level (UP ) | ≤ 1.5 kV |
Art.-Nr. 900487 VC PV 670 1 10
GTIN 4013364434820, Zolltarifnr. (EU): 85363010, Bruttogewicht: 34.33 g, VPE: 1.00 pc(s)
Technische Daten
Max. PV voltage (d.c.) (UCPV ) | 670 V |
Voltage protection level (UP ) | ≤ 2 kV |
Art.-Nr. 900481 VC PV 750 1 10
GTIN 4013364434837, Zolltarifnr. (EU): 85363010, Bruttogewicht: 38.08 g, VPE: 120.00 pc(s)
Technische Daten
Max. PV voltage (d.c.) (UCPV ) | 750 V |
Voltage protection level (UP ) | ≤ 2.5 kV |