Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Accessories for condition monitoring system

DIN Rail Mounted Power Supply Unit

High-performance DIN rail mounted power supply unit with single-phase wide-range input can be connected to different supply systems. The operating state indicator on the front panel indicates that the output voltage is present. Up to 10 DRC MCM XT or DRC SCM XT (single application) or up to 15 DRC MCM XT (multiple application) monitoring devices can be connected to a single power supply unit.

1 Produkt

Art.-Nr. 910499 PSU DC24 30W

GTIN 4013364157149, Zolltarifnr. (EU): 85044083, Bruttogewicht: 200.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DIN rail mounted PSU DC 24 30W power supply unit
Primary synchronised power supply in a
DIN rail mounted enclosure with single-phase
wide-range input for supplying 24 V d.c. systems
Input voltage range : 85-264 V a.c.; 120-373 V d.c.
Output voltage range: 22.8-26.4 V d.c., variable
Output current: 1.3 A at 24 V d.c., max. 0.9 A in any installation position

Brand: DEHN
Type: PSU DC24 30W
Part No.: 910499
or equivalent.

Zertifikate

 

Technische Daten

Input voltage range 85-264 V a.c.; 120-373 V d.c.
Frequency 44-66 Hz; 0 Hz
Input current (Ie ) 0.7 A at 110 V a.c. / 0.5 A at 230 V a.c.
Nominal output voltage (Ua ) 24 V d.c. (SELV)
Output current (Ia ) 1.3 A at 24 V d.c., max. 0.9 A in any installation position
Recommended backup fuse circuit breaker 10 A, 16 A, characteristic B, C
Standards / regulations EN 60950, EN 61204-3, UL 60950, UL 508, GL

Artikel 910499 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 910499 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

USB Interface Converter of type USB NANO 485

USB NANO 485 converts signals between USB and RS485 and is specifically designed for two-wire RS485 buses. LEDs indicate the operating state (yellow), Rx (green) and Tx (red). Due to its compact dimensions, USB NANO 485 is ideally suited for use with notebooks, however, stationary use is also possible.

1 Produkt

Art.-Nr. 910486 USB NANO 485

GTIN 4013364124479, Zolltarifnr. (EU): 85399090, Bruttogewicht: 79.60 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information



Brand: DEHN
Type: USB NANO 485
Part No.: 910486
or equivalent.

Zertifikate

 

Technische Daten


Artikel 910486 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 910486 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben