Shield Connection on Anchor Bars
- Lightning-impulse-current-tested up to 10 kA (10/350 µs)
- Corrosion-resistant stainless steel
- Spring element ensures permanent shield connection
Details
Art.-Nr. 308403 SAK 10 AS V4A
GTIN 4013364070509, Zolltarifnr. (EU): 85369095, Bruttogewicht: 26.00 g, VPE: 10.00 pc(s)
Technische Daten
Lightning impulse current carrying capability (10/350 µs) | 10 kA |
Clamping range (Rd) | 5-10 mm |
Material | StSt |
For mounting on | anchor bars |
Dimensions (W x L x H) | 16 x 40 x 48 mm |
Art.-Nr. 308404 SAK 14 AS V4A
GTIN 4013364070516, Zolltarifnr. (EU): 85369095, Bruttogewicht: 31.70 g, VPE: 10.00 pc(s)
Technische Daten
Lightning impulse current carrying capability (10/350 µs) | 10 kA |
Clamping range (Rd) | 8-14 mm |
Material | StSt |
For mounting on | anchor bars |
Dimensions (W x L x H) | 19.5 x 40 x 50 mm |
Art.-Nr. 308405 SAK 18 AS V4A
GTIN 4013364070523, Zolltarifnr. (EU): 85369095, Bruttogewicht: 37.40 g, VPE: 10.00 pc(s)
Technische Daten
Lightning impulse current carrying capability (10/350 µs) | 10 kA |
Clamping range (Rd) | 13-18 mm |
Material | StSt |
For mounting on | anchor bars |
Dimensions (W x L x H) | 24 x 40 x 56 mm |
Art.-Nr. 308406 SAK 21 AS V4A
GTIN 4013364070530, Zolltarifnr. (EU): 85369095, Bruttogewicht: 48.80 g, VPE: 10.00 pc(s)
Technische Daten
Lightning impulse current carrying capability (10/350 µs) | 10 kA |
Clamping range (Rd) | 17-21 mm |
Material | StSt |
For mounting on | anchor bars |
Dimensions (W x L x H) | 29 x 40 x 59 mm |
Art.-Nr. 308407 SAK 26 AS V4A
GTIN 4013364070547, Zolltarifnr. (EU): 85369095, Bruttogewicht: 60.40 g, VPE: 10.00 pc(s)
Technische Daten
Lightning impulse current carrying capability (10/350 µs) | 10 kA |
Clamping range (Rd) | 19-26 mm |
Material | StSt |
For mounting on | anchor bars |
Dimensions (W x L x H) | 36.5 x 40 x 74 mm |
Art.-Nr. 308408 SAK 33 AS V4A
GTIN 4013364070554, Zolltarifnr. (EU): 85369095, Bruttogewicht: 72.90 g, VPE: 10.00 pc(s)
Technische Daten
Lightning impulse current carrying capability (10/350 µs) | 10 kA |
Clamping range (Rd) | 25-33 mm |
Material | StSt |
For mounting on | anchor bars |
Dimensions (W x L x H) | 45 x 40 x 82 mm |
Art.-Nr. 308421 AS SAK 1000 V2A
GTIN 4013364070561, Zolltarifnr. (EU): 72224090, Bruttogewicht: 974.00 g, VPE: 10.00 pc(s)
Technische Daten
Material | StSt |
Dimensions (W x L x H) | 29 x 1000 x 15 mm |
Art.-Nr. 308425 ST AS SAK K
GTIN 4013364058798, Zolltarifnr. (EU): 39269097, Bruttogewicht: 19.30 g, VPE: 10.00 pc(s)
Technische Daten
Material | plastic |
Art.-Nr. 308411 AK 16 AS SAK MS
GTIN 4013364070578, Zolltarifnr. (EU): 85369095, Bruttogewicht: 55.60 g, VPE: 5.00 pc(s)
Technische Daten
Cross-sectional area, solid | 16 mm2 |
For mounting on | anchor bars |