GTIN 4013364073685, Zolltarifnr. (EU): 85359000, Bruttogewicht: 300.00 g, VPE: 1.00 pc(s)
Abbildungen
Weitere Information
Technische Daten
Nominal voltage (a.c.) (UN ) | 230 V |
Nominal load current (a.c.) (IL ) | 10 A |
Attenuation for f = 1 MHz, balanced | > 64 dB |
Attenuation for f = 1 MHz, unbalanced | > 69 dB |
Nominal voltage (a.c.) (UN ) | 230 V |
Nominal load current (a.c.) (IL ) | 10 A |
Nominal frequency (fN ) | 50-60 Hz |
Discharge current (for UN) | ≤ 3.5 mA |
Attenuation for f = 1 MHz, balanced | > 64 dB |
Attenuation for f = 1 MHz, unbalanced | > 69 dB |
Total circuit capacitance [L-N] | 660 nF |
Total circuit capacitance [L (N)-PE] | 66 nF |
Total circuit inductance | 1.8 mH per path |
Backup fuse | 10 A gG |
Operating temperature range (TU ) | -25 °C ... +40 °C |
Cross-sectional area (min.) | 2.5 mm2 (stranded) |
For mounting on | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic GF (polycarbonate) |
Degree of protection | IP 20 |
Dimensions | 110 x 45 x 75 mm |