Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

DEHNguard S

  • Multi-purpose surge arrester consisting of a base part and a plug-in protection module
  • High discharge capacity due to heavy-duty zinc oxide varistor
  • High reliability due to "Thermo Dynamic Control" SPD monitoring device
  • Energy coordination with other arresters of the Red/Line product family
  • Operating state / fault indication by green / red indicator flag in the inspection window
  • Narrow (modular) design acc. to DIN 43880
  • Multifunctional terminals for connecting conductors and busbars
  • Easy replacement of protection modules due to module locking system with module release button
  • Vibration and shock-tested according to EN 60068-2

DEHNguard S ...

Pluggable single-pole surge arrester consisting of a base part and a plug-in protection module.

8 Produkte

Art.-Nr. 952078 DG S 48

GTIN 4013364119468, Zolltarifnr. (EU): 85363030, Bruttogewicht: 120.10 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 48 surge arrester
Modular and pluggable single-pole surge arrester,
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 48 V a.c./60 V d.c.
Voltage protection level: <= 0.33 kV
Nominal discharge current: 7.5 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 48
Part No.: 952078
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 48 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 7.5 kA
Max. discharge current (8/20 µs) (Imax ) 25 kA
Voltage protection level (UP ) ≤ 0.33 kV
Max. mains-side overcurrent protection 125 A gG

Artikel 952078 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952078 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952071 DG S 75

GTIN 4013364109834, Zolltarifnr. (EU): 85363030, Bruttogewicht: 117.60 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 75 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 75 V a.c./100 V d.c.
Voltage protection level: <= 0.4 kV
Nominal discharge current: 10 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 75
Part No.: 952071
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 75 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 10 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 0.4 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA

Artikel 952071 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952071 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952072 DG S 150

GTIN 4013364109858, Zolltarifnr. (EU): 85363030, Bruttogewicht: 119.60 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 150 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 150 V a.c./200 V d.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 150
Part No.: 952072
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 0.7 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA

Artikel 952072 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952072 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952070 DG S 275

GTIN 4013364108493, Zolltarifnr. (EU): 85363030, Bruttogewicht: 140.40 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 275 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 275 V a.c./350 V d.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 275
Part No.: 952070
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL,CSA

Artikel 952070 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952070 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952073 DG S 320

GTIN 4013364109872, Zolltarifnr. (EU): 85363030, Bruttogewicht: 129.90 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 320 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 320 V a.c./420 V d.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 320
Part No.: 952073
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 320 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA

Artikel 952073 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952073 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952074 DG S 385

GTIN 4013364108516, Zolltarifnr. (EU): 85363030, Bruttogewicht: 133.50 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 385 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 385 V a.c./500 V d.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 385
Part No.: 952074
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.75 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA

Artikel 952074 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952074 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952075 DG S 440

GTIN 4013364109896, Zolltarifnr. (EU): 85363030, Bruttogewicht: 152.70 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 440 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 440 V a.c./585 V d.c.
Voltage protection level: <= 2 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 440
Part No.: 952075
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 440 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 2 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA

Artikel 952075 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952075 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952076 DG S 600

GTIN 4013364109919, Zolltarifnr. (EU): 85363030, Bruttogewicht: 146.90 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 600 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 600 V a.c./600 V d.c.
Voltage protection level: <= 2.5 kV
Nominal discharge current: 15 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 600
Part No.: 952076
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 600 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 30 kA
Voltage protection level (UP ) ≤ 2.5 kV
Max. mains-side overcurrent protection 100 A gG
Approvals KEMA, VDE, UL, CSA

Artikel 952076 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952076 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

DEHNguard S ... FM

Pluggable single-pole surge arrester consisting of a base part and a plug-in protection module; with floating remote signalling contact.

8 Produkte

Art.-Nr. 952098 DG S 48 FM

GTIN 4013364119475, Zolltarifnr. (EU): 85363030, Bruttogewicht: 133.86 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 48 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 48 V a.c./60 V d.c.
Voltage protection level: <= 0.33 kV
Nominal discharge current: 7.5 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 48 FM
Part No.: 952098
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 48 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 7.5 kA
Max. discharge current (8/20 µs) (Imax ) 25 kA
Voltage protection level (UP ) ≤ 0.33 kV
Max. mains-side overcurrent protection 125 A gG
Type of remote signalling contact changeover contact

Artikel 952098 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952098 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952091 DG S 75 FM

GTIN 4013364109841, Zolltarifnr. (EU): 85363030, Bruttogewicht: 120.40 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 75 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 75 V a.c./100 V d.c.
Voltage protection level: <= 0.4 kV
Nominal discharge current: 10 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 75 FM
Part No.: 952091
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 75 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 10 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 0.4 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Artikel 952091 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952091 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952092 DG S 150 FM

GTIN 4013364109865, Zolltarifnr. (EU): 85363030, Bruttogewicht: 123.50 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 150 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 150 V a.c./200 V d.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 150 FM
Part No.: 952092
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 0.7 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Artikel 952092 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952092 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952090 DG S 275 FM

GTIN 4013364108509, Zolltarifnr. (EU): 85363030, Bruttogewicht: 133.00 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 275 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 275 V a.c./350 V d.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 275 FM
Part No.: 952090
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Artikel 952090 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952090 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952093 DG S 320 FM

GTIN 4013364109889, Zolltarifnr. (EU): 85363030, Bruttogewicht: 147.70 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 320 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 320 V a.c./420 V d.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 320 FM
Part No.: 952093
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 320 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Artikel 952093 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952093 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952094 DG S 385 FM

GTIN 4013364108523, Zolltarifnr. (EU): 85363030, Bruttogewicht: 150.40 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 385 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 385 V a.c./500 V d.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 385 FM
Part No.: 952094
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.75 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Artikel 952094 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952094 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952095 DG S 440 FM

GTIN 4013364109902, Zolltarifnr. (EU): 85363030, Bruttogewicht: 150.70 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 440 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 440 V a.c./585 V d.c.
Voltage protection level: <= 2 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 440 FM
Part No.: 952095
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 440 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 2 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Artikel 952095 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952095 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952096 DG S 600 FM

GTIN 4013364109926, Zolltarifnr. (EU): 85363030, Bruttogewicht: 170.70 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

DEHNguard S 600 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 600 V a.c./600 V d.c.
Voltage protection level: <= 2.5 kV
Nominal discharge current: 15 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 600 FM
Part No.: 952096
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 600 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 30 kA
Voltage protection level (UP ) ≤ 2.5 kV
Max. mains-side overcurrent protection 100 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Artikel 952096 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952096 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

DEHNguard S WE 600 (FM)

Pluggable single-pole surge arrester with a rated varistor voltage Umov = 750 V a.c., consisting of base part and a plug-in protection module; FM version with floating remote signalling contact.

2 Produkte

Art.-Nr. 952077 DG S WE 600

GTIN 4013364119680, Zolltarifnr. (EU): 85363030, Bruttogewicht: 147.40 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNguard S WE 600 surge arrester
Pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 600 V a.c./600 V d.c.
Rated varistor voltage: 750 V a.c.
Voltage protection level: <= 3 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S WE 600
Part No.: 952077
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 600 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 25 kA
Voltage protection level (UP ) ≤ 3 kV
Max. mains-side overcurrent protection 100 A gG
Approvals KEMA, UL, CSA

Artikel 952077 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952077 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 952097 DG S WE 600 FM

GTIN 4013364119697, Zolltarifnr. (EU): 85363030, Bruttogewicht: 150.50 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNguard S WE 600 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 600 V a.c./600 V d.c.
Rated varistor voltage: 750 V a.c.
Voltage protection level: <= 3 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S WE 600 FM
Part No.: 952097
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 600 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 25 kA
Voltage protection level (UP ) ≤ 3 kV
Max. mains-side overcurrent protection 100 A gG
Approvals KEMA, UL, CSA
Type of remote signalling contact changeover contact

Artikel 952097 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 952097 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben