Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Roof Conductor Holders for Metal Roofs

For fixing additional air-termination systems on metal roofs.
When using two roof conductor holders (clamps / clamping pieces) which have been tested for the respective roof profile, a lightning current carrying capability of 100 kA (10/350 µs) is provided.

For roofs with round standing seam, with clamping piece

2 Produkte

Art.-Nr. 223010 DLH KB 6.10 RSF20.25 V2A

GTIN 4013364092778, Zolltarifnr. (EU): 85389099, Bruttogewicht: 186.30 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Roof conductor holder for metal roofs with a StSt clamping piece (round standing seam)
Roof conductor holder for metal roofs for fixing additional air-termination systems or air-termination rods on metal
roofs e.g. Part No. 123 021
When using two roof conductor holders (clamps / clamping pieces) which have been tested for the respective roof profile,
a lightning current carrying capability of 100 kA (10/350 µs) is provided.
Material of roof conductor holder: StSt
Clamping range: Ø20-25 mm
Type of conductor holder: clamping piece
Material of conductor holder: StSt
Conductor support Rd: 6-10 mm
Conductor routing: fixed
Standard: EN 62561-1

Brand: DEHN
Type: DLH KB 6.10 RSF20.25 V2A
Part No.: 223010
or equivalent.

Zertifikate

 

Technische Daten

Material of roof conductor holder StSt
Clamping range Ø20-25 mm
Material of conductor holder StSt
Conductor support Rd 6-10 mm
Conductor routing fixed
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 223010 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 223010 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 223040 DLH KB 6.10 RSF20.25 AL

GTIN 4013364096752, Zolltarifnr. (EU): 85389099, Bruttogewicht: 102.30 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Roof conductor holder for metal roofs with clamping piece Al (round standing seam)
Roof conductor holder for metal roofs for fixing additional air-termination systems or air-termination rods on metal
roofs e.g. Part No. 123 021
When using two roof conductor holders (clamps / clamping pieces) which have been tested for the respective roof profile,
a lightning current carrying capability of 100 kA (10/350 µs) is provided.
Material of roof conductor holder: Al
Clamping range: Ø20-25 mm
Type of conductor holder: clamping piece
Material of conductor holder: Al
Conductor support Rd: 6-10 mm
Conductor routing: fixed
Standard: EN 62561-1

Brand: DEHN
Type: DLH KB 6.10 RSF20.25 AL
Part No.: 223040
or equivalent.

Zertifikate

 

Technische Daten

Material of roof conductor holder Al
Clamping range Ø20-25 mm
Material of conductor holder Al
Conductor support Rd 6-10 mm
Conductor routing fixed
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 223040 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 223040 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

For roofs with round standing seam, with DEHNgrip

2 Produkte

Art.-Nr. 223011 DLH DG 8 RSF20.25 V2A

GTIN 4013364092785, Zolltarifnr. (EU): 85389099, Bruttogewicht: 170.02 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Roof conductor holder for metal roofs with DEHNgrip, StSt (round standing seam)
Roof conductor holder for fixing additional air-termination systems such as air-termination conductors on metal roofs.


Material of roof conductor holder: StSt
Clamping range: Ø20-25 mm
Type of conductor holder: DEHNgrip
Material of conductor holder: StSt
Conductor support Rd: 8 mm
Conductor routing: loose
Standard: EN 62561-4

Brand: DEHN
Type: DLH DG 8 RSF20.25 V2A
Part No.: 223011
or equivalent.

Zertifikate

 

Technische Daten

Material of roof conductor holder StSt
Clamping range Ø20-25 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Conductor routing loose
Standard EN 62561-4

Artikel 223011 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 223011 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 223041 DLH DG 8 RSF20.25 AL

GTIN 4013364096769, Zolltarifnr. (EU): 85389099, Bruttogewicht: 99.02 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Roof conductor holder for metal roofs with DEHNgrip, Al (round standing seam)
Roof conductor holder for fixing additional air-termination systems such as air-termination conductors on metal roofs.

Material of roof conductor holder: Al
Clamping range: Ø20-25 mm
Type of conductor holder: DEHNgrip
Material of conductor holder: StSt
Conductor support Rd: 8 mm
Conductor routing: loose
Standard: EN 62561-4

Brand: DEHN
Type: DLH DG 8 RSF20.25 AL
Part No.: 223041
or equivalent.

 

Technische Daten

Material of roof conductor holder Al
Clamping range Ø20-25 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Conductor routing loose
Standard EN 62561-4

Artikel 223041 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 223041 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

For roofs with clamping seam, with clamping piece (e.g. RIB ROOF Speed 500 by Zambelli)

1 Produkt

Art.-Nr. 223070 DLH KB 6.10 KF18.22 AL

GTIN 4013364108738, Zolltarifnr. (EU): 85389099, Bruttogewicht: 105.62 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Roof conductor holder for metal roofs with clamping piece, Al (clamping seam)
Roof conductor holder for metal roofs for fixing additional air-termination systems or conductors on metal roofs (e.g. Part No. 123 021).
When using two roof conductor holders (clamps / clamping pieces) which have been tested for the respective roof profile,
a lightning current carrying capability of 100 kA (10/350 µs) is provided.
Material of roof conductor holder: Al
Clamping range: approx. 18 / 22 mm
Type of conductor holder: clamping piece
Material of conductor holder: Al
Conductor support Rd: 6-10 mm
Conductor routing: fixed
Standard: EN 62561-1

Brand: DEHN
Type: DLH KB 6.10 KF18.22 AL
Part No.: 223070
or equivalent.

Zertifikate

 

Technische Daten

Material of roof conductor holder Al
Clamping range approx. 18 / 22 mm
Material of conductor holder Al
Conductor support Rd 6-10 mm
Conductor routing fixed
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 223070 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 223070 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

For roofs with clamping seam, with DEHNgrip (e.g. RIB-ROOF Speed 500 by Zambelli)

1 Produkt

Art.-Nr. 223071 DLH DG 8 KF18.22 AL

GTIN 4013364108745, Zolltarifnr. (EU): 85389099, Bruttogewicht: 96.80 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Roof conductor holder for metal roofs with DEHNgrip conductor holder (clamping seam)
Roof conductor holder for metal roofs for fixing additional air-termination systems
Material of roof conductor holder: Al
Clamping range: approx. 18 / 22 mm
Type of conductor holder: DEHNgrip
Material of conductor holder: StSt
Conductor support Rd: 8 mm
Conductor routing: loose
Standard: EN 62561-1

Brand: DEHN
Type: DLH DG 8 KF18.22 AL
Part No.: 223071
or equivalent.

 

Technische Daten

Material of roof conductor holder Al
Clamping range approx. 18 / 22 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Conductor routing loose
Standard EN 62561-1

Artikel 223071 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 223071 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

For roofs with standing seam, with clamping piece

1 Produkt

Art.-Nr. 365059 FK KB 6.10 KBF0.7 8 W V2A

GTIN 4013364091856, Zolltarifnr. (EU): 85359000, Bruttogewicht: 136.30 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Seam clamps with increased connection area (angled), StSt
Seam clamp with enlarged contact surface for fixing additional air-termination systems or air-termination rods on metal roofs (e.g. Part No. 123 021).
When using two roof conductor holders (clamps / clamping pieces) which have been tested for the respective roof profile,
a lightning current carrying capability of 100 kA (10/350 µs) is provided.
Material of roof conductor holder: StSt
Clamping range: 0.7-8 mm
Type of conductor holder: clamping piece
Material of conductor holder: StSt
Conductor support Rd: 6-10 mm
Conductor routing: fixed
Standard: EN 62561-1

Brand: DEHN
Type: FK KB 6.10 KBF0.7 8 W V2A
Part No.: 365059
or equivalent.

Zertifikate

 

Technische Daten

Material of roof conductor holder StSt
Clamping range 0.7-8 mm
Material of conductor holder StSt
Conductor support Rd 6-10 mm
Conductor routing fixed
Standard EN 62561-1

Artikel 365059 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 365059 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

For roofs with standing seam, with DEHNgrip

1 Produkt

Art.-Nr. 223031 DLH DG 8 SF0.7 8 V2A

GTIN 4013364092815, Zolltarifnr. (EU): 85389099, Bruttogewicht: 119.30 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Roof conductor holder for metal roofs with DEHNgrip, StSt (standing seam)
Roof conductor holder for fixing additional air-termination systems on metal roofs.

Material of roof conductor holder: StSt
Clamping range: 0.7-8 mm
Type of conductor holder: DEHNgrip
Material of conductor holder: StSt
Conductor support Rd: 8 mm
Conductor routing: loose
Standard: EN 62561-4

Brand: DEHN
Type: DLH DG 8 SF0.7 8 V2A
Part No.: 223031
or equivalent.

 

Technische Daten

Material of roof conductor holder StSt
Clamping range 0.7-8 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Conductor routing loose
Standard EN 62561-4

Artikel 223031 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 223031 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

For trapezoidal roofs, with clamping piece

Hung into the fixing screws of the roof.

1 Produkt

Art.-Nr. 223020 DLH KB 6.10 TD B8.5 V2A

GTIN 4013364092792, Zolltarifnr. (EU): 85389099, Bruttogewicht: 123.30 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Roof conductor holder for metal roofs with clamping piece, StSt (trapezoidal)
Roof conductor holder for metal roofs for fixing additional air-termination systems on metal roofs.

Material of roof conductor holder: StSt
Type of conductor holder: clamping piece
Material of conductor holder: StSt
Conductor support Rd: 6-10 mm
Conductor routing: fixed

Brand: DEHN
Type: DLH KB 6.10 TD B8.5 V2A
Part No.: 223020
or equivalent.

Zertifikate

 

Technische Daten

Material of roof conductor holder StSt
Material of conductor holder StSt
Conductor support Rd 6-10 mm
Conductor routing fixed

Artikel 223020 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 223020 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

For trapezoidal roofs, with DEHNgrip

Hung into the fixing screws of the roof.

1 Produkt

Art.-Nr. 223021 DLH DG 8 TD B8.5 V2A

GTIN 4013364092808, Zolltarifnr. (EU): 85389099, Bruttogewicht: 105.30 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Roof conductor holder for metal roofs with DEHNgrip, StSt (trapezoidal)
Roof conductor holder for metal roofs for fixing additional air-termination systems on metal roofs.

Material of roof conductor holder: StSt
Type of conductor holder: DEHNgrip
Material of conductor holder: StSt
Conductor support Rd: 8 mm
Conductor routing: loose
Standard: EN 62561-4

Brand: DEHN
Type: DLH DG 8 TD B8.5 V2A
Part No.: 223021
or equivalent.

 

Technische Daten

Material of roof conductor holder StSt
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Conductor routing loose
Standard EN 62561-4

Artikel 223021 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 223021 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben