Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Roof Conductor Holders for Ridge and Hip Tiles

For fixing air-termination conductors on the ridge.

FIRSTsnap

Attached to the ridge tile clip of dry ridges, with conductor holder DEHNsnap, loose conductor routing.

2 Produkte

Art.-Nr. 204029 LH FS 8 H16 GR V2A

GTIN 4013364032286, Zolltarifnr. (EU): 85389099, Bruttogewicht: 37.80 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Gable roofs - FIRSTsnap roof conductor holder, height 16 mm
Roof conductor holder for ridge and hip tiles for fixing air-termination conductors on the ridge
FIRSTsnap, to be attached to the ridge tile clip of dry ridges
Material of roof conductor holder: StSt
Height of conductor holder: 16 mm
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: LH FS 8 H16 GR V2A
Part No.: 204029
or equivalent.

 

Technische Daten

Material of roof conductor holder StSt
Height of conductor holder 16 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Artikel 204029 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 204029 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 204039 LH FS 8 H16 K BR V2A

GTIN 4013364032293, Zolltarifnr. (EU): 85389099, Bruttogewicht: 37.60 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

Gable roofs - FIRSTsnap roof conductor holder, height 16 mm
Roof conductor holder for ridge and hip tiles for fixing air-termination conductors on the ridge
FIRSTsnap, to be attached on the ridge tile clip of dry ridges
Material of roof conductor holder: StSt
Height of conductor holder: 16 mm
Material of conductor holder: plastic
Colour of conductor holder: brown ●

Brand: DEHN
Type: LH FS 8 H16 K BR V2A
Part No.: 204039
or equivalent.

 

Technische Daten

Material of roof conductor holder StSt
Height of conductor holder 16 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Artikel 204039 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 204039 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Two screw clamp with spacer and elastic sealing

For tiled, slated and corrugated sheet roofs, with weather-resistant spacer and elastic sealing, fixed conductor routing.

1 Produkt

Art.-Nr. 216000 DLH ZS 7.10 FL20 KT12 STTZN

GTIN 4013364020054, Zolltarifnr. (EU): 85389099, Bruttogewicht: 78.00 g, VPE: 25.00 pc(s)


Abbildungen

Weitere Information

Two-screw clamp with spacer and elastic sealing
Roof conductor holder for ridge and hip tiles for fixing air-termination conductors on the ridge
for tiled, slated and corrugated sheet roofs, with weather-resistant clamp bush
Material of roof conductor holder: plastic
Hole: Ø12 mm
Material of conductor holder: St/tZn

Brand: DEHN
Type: DLH ZS 7.10 FL20 KT12 STTZN
Part No.: 216000
or equivalent.

 

Technische Daten

Material of roof conductor holder plastic
Hole Ø12 mm
Material of conductor holder St/tZn
Conductor support Rd 7-10 mm
Conductor support Fl 20 mm

Artikel 216000 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 216000 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben