Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Air-Termination Rod for Trapezoidal Roofs

For protecting roof-mounted structures, domelights etc.
The air-termination rod is placed in the gap between the trapezoidal seams profile. The variable base frame can be adjusted to all trapeziodal profiles.
The special holder for the air-termination rod can compensate roof inclinations up to 10°.

1 Produkt

Art.-Nr. 123032 FS 16 10 2000 TD AL V2A K

GTIN 4013364242067, Zolltarifnr. (EU): 85389099, Bruttogewicht: 17.70 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Air-termination rods for trapezoidal roofs; height: 2000 mm
Air-termination rods for trapezoidal roofs
for protecting roof-mounted structures, domelights, etc.
for a roof slope of up to 10°.
The air-termination rod is placed in the gap between the trapezoidal seams profile.
Due to the variable base frame, it can be
adjusted to all trapezoidal profiles.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for amax. gust wind speed of 137 km/h.
Total length (Ø16 / 10 mm): 2000 mm
Profile distance: 600-770 mm
Material of air-termination rod: Al
Material of bases: plastic
Standard: EN 62561-2

Brand: DEHN
Type: FS 16 10 2000 TD AL V2A K
Part No.: 123032
or equivalent.

Zertifikate

 

Technische Daten

Total length (Ø16 / 10 mm) 2000 mm
Max. gust wind speed 137 km/h
Profile distance 600-770 mm
Material of air-termination rod Al
Material of bases plastic
Standard EN 62561-2
Type with a length of 1500 mm (with Part No. 103 210) is available upon request.

Artikel 123032 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 123032 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben