Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Air-Termination Rods for Metal Roofs

For protecting roof-mounted structures, domelights, etc.
It is fixed at the end of the braces (Ø11-mm holes) by four holders for metal roofs.
The holders must be selected according to the roof profile (round standing seam part no. 123 040, clamping seam part no. 123 041, standing seam 123 042, without seam for riveting or screwing 123 043).

If these four holders for metal roofs (clamps) are used for the relevant roof profile, a lightning current carrying capability of 100 kA (10/350 µs) is ensured.
The air-termination rods are dimensioned to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).

For the continuation of the down conductor, the roof conductor holders for metal roofs must be selected according to the roof profile (e.g. round standing seam part no. 223 010 or standing seam part no. 365 059).

Height 2000 mm

With M16 threaded bolts.

1 Produkt

Art.-Nr. 123021 FS 16 10 2000 MD AL V2A

GTIN 4013364092822, Zolltarifnr. (EU): 85389099, Bruttogewicht: 2.20 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rods for metal roofs; height: 2000 mm
Air-termination rods for metal roofs
for protecting domelights
or roof-mounted structures on metal roofs
dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of up to 184 km/h.
For fixing with 4x conductor holders
on standing seam or round standing seam roofs
e.g. part no. 365 059, 223 010 or 223 070
(must be ordered separately)
Braces made of stainless steel for supporting the 4x conductor holders
If these four roof conductor holders
(clamps) are used for the relevant roof profile, a
lightning current carrying capability of 100 kA (10/350) is ensured.
Total length (Ø16 / 10 mm): 2000 mm
Profile distance: 230-520 mm
Fixing : [4x] Ø11 mm
Material of braces: StSt
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS 16 10 2000 MD AL V2A
Part No.: 123021
or equivalent.

Zertifikate

 

Technische Daten

Total length (Ø16 / 10 mm) 2000 mm
Max. gust wind speed 184 km/h
Profile distance 230-520 mm
Fixing [4x] Ø11 mm
Material of braces StSt
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 123021 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 123021 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Height up to 3500 mm

Adjustable to a roof inclination up to max. 10°.

3 Produkte

Art.-Nr. 123425 FS 22 16 10 2500 SK AL V2A

GTIN 4013364129009, Zolltarifnr. (EU): 85389099, Bruttogewicht: 2.82 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rods for metal roofs; height: 2500 mm
Air-termination rods for metal roofs
for protecting domelights
or roof-mounted structures on metal roofs.
Adjustable to roof slopes of up to max. 10 degrees possible.
Air-termination rods dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed up to 185 km/h.
For fixing with 4x conductor holders
on standing seam or round standing seam roofs
e.g. part no. 365 059, 223 010 or 223 070
(must be ordered separately)
Braces made of stainless steel for supporting the 4x conductor holders
If these four roof conductor holders
(clamps) are used for the relevant roof profile, a
lightning current carrying capability of 100 kA (10/350) is ensured.
Total length (Ø22 / 16 / 10 mm): 2500 mm
Profile distance: 230-520 mm
Fixing : [4x] Ø11 mm
Material of braces: StSt
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS 22 16 10 2500 SK AL V2A
Part No.: 123425
or equivalent.

Zertifikate

 

Technische Daten

Total length (Ø22 / 16 / 10 mm) 2500 mm
Max. gust wind speed 185 km/h
Profile distance 230-520 mm
Fixing [4x] Ø11 mm
Material of braces StSt
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 123425 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 123425 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 123430 FS 22 16 10 3000 SK AL V2A

GTIN 4013364129016, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.22 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rods for metal roofs; height: 3000 mm
Air-termination rods for metal roofs
for protecting domelights
or roof-mounted structures on metal roofs.
Adjustable to roof slopes of up to max. 10 degrees possible.
Air-termination rods dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed up to 149 km/h.
For fixing with 4x conductor holders
on standing seam or round standing seam roofs
e.g. part no. 365 059, 223 010 or 223 070
(must be ordered separately)
Braces made of stainless steel for supporting the 4x conductor holders
If these four roof conductor holders
(clamps) are used for the relevant roof profile, a
lightning current carrying capability of 100 kA (10/350) is ensured.
Total length (Ø22 / 16 / 10 mm): 3000 mm
Profile distance: 230-520 mm
Fixing : [4x] Ø11 mm
Material of braces: StSt
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS 22 16 10 3000 SK AL V2A
Part No.: 123430
or equivalent.

Zertifikate

 

Technische Daten

Total length (Ø22 / 16 / 10 mm) 3000 mm
Max. gust wind speed 149 km/h
Profile distance 230-520 mm
Fixing [4x] Ø11 mm
Material of braces StSt
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 123430 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 123430 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 123435 FS 22 16 10 3500 SK AL V2A

GTIN 4013364129023, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.42 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rods for metal roofs; height: 3500 mm
Air-termination rods for metal roofs
for protecting domelights
or roof-mounted structures on metal roofs.
Adjustable to roof slopes of up to max. 10 degrees possible.
Air-termination rods dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed up to 114 km/h.
For fixing with 4x conductor holders
on standing seam or round standing seam roofs
e.g. part no. 365 059, 223 010 or 223 070
(must be ordered separately)
Braces made of stainless steel for supporting the 4x conductor holders
If these four roof conductor holders
(clamps) are used for the relevant roof profile, a
lightning current carrying capability of 100 kA (10/350) is ensured.
Total length (Ø22 / 16 / 10 mm): 3500 mm
Profile distance: 230-520 mm
Fixing : [4x] Ø11 mm
Material of braces: StSt
Material of air-termination rod: Al / StSt
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS 22 16 10 3500 SK AL V2A
Part No.: 123435
or equivalent.

Zertifikate

 

Technische Daten

Total length (Ø22 / 16 / 10 mm) 3500 mm
Max. gust wind speed 114 km/h
Profile distance 230-520 mm
Fixing [4x] Ø11 mm
Material of braces StSt
Material of air-termination rod Al / StSt
Standard EN 62561-(1+2)

Artikel 123435 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 123435 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben