Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Foundation Basket for On-site Concrete Foundations

With threaded bolts for setting in concrete, suitable for the flange plate of telescopic lightning protection masts.
For detailed information on the telescopic system, foundation and erection, see the installation instructions.

Small design

For masts with a height above ground level from 13.35 m to 19.35 m (Part No. 103 013 / 103 016 / 103 019).
Flange plate 400 x 400 mm.

1 Produkt

Art.-Nr. 103040 AKO TBM FP400

GTIN 4013364129894, Zolltarifnr. (EU): 73089098, Bruttogewicht: 22.90 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Foundation basket for on-site concrete foundation, small
Foundation basket for on-site concrete foundation
For setting in concrete, with threaded bolts,
suitable for the flange plate of telescopic lightning protection masts
for heights above ground level from 13.35 to 19.35 m
(Part No. 103 013 / 103 016 / 103 019)
for flange plate 400x400 mm
Material: steel
Dimensions: 472 x 324 x 870 mm
Type of threaded bolt: 4x M24 (300 x 300 mm)

Brand: DEHN
Type: AKO TBM FP400
Part No.: 103040
or equivalent.

 

Technische Daten

Material steel
Dimensions 472 x 324 x 870 mm
Type of threaded bolt 4x M24 (300 x 300 mm)

Artikel 103040 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 103040 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Large design

For masts with a height above ground level from 22.35 m to 24.85 m (Part No. 103 022 or 103 025).
Flange plate 565 x 565 mm.

1 Produkt

Art.-Nr. 103041 AKO TBM FP565

GTIN 4013364129900, Zolltarifnr. (EU): 73089098, Bruttogewicht: 38.00 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Foundation basket for on-site concrete foundation, large
Foundation basket for on-site concrete foundation
For setting in concrete, with threaded bolts,
suitable for the flange plate of telescopic lightning protection masts
for heights above ground level 22.35 + 24.85 m
(Part No. 103 022 + 103 025)
for flange plate 565x565 mm
Material: steel
Dimensions: 662 x 662 x 870 mm
Type of threaded bolt: 8x M24 (490 x 490 mm)

Brand: DEHN
Type: AKO TBM FP565
Part No.: 103041
or equivalent.

 

Technische Daten

Material steel
Dimensions 662 x 662 x 870 mm
Type of threaded bolt 8x M24 (490 x 490 mm)

Artikel 103041 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 103041 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben