Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Self-supporting Air-Termination Rods 4 to 9 m

Self-supporting air-termination rods with hinged tripod for protecting larger roof-mounted structures, adjustable to the roof inclination up to max. 10°.

The stackable concrete base (Part No. 102 010) and the base plate (Part No. 102 050) have to be ordered separately.

Components:
– Tube Ø40 x 5 mm
– Tubular air-termination rod tapered Ø16 / 10 mm; optionally Ø22 / 16 / 10 mm
– Double clamp for 2x Rd 8-10 mm
– Tripod for concrete bases with fixing wedge

Note: Permissible roof loads have to be considered and checked with the constructor where required.

Height up to 5.5 m

4 Produkte

Art.-Nr. 105400 FS D40 16 10 4000 AL DBS KB STTZN

GTIN 4013364094383, Zolltarifnr. (EU): 85389099, Bruttogewicht: 13.40 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod; height: 4000 mm
Self-supporting air-termination rod with hinged tripod
for protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 185 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 4000 mm
Radius: 560 mm
Max. gust wind speed for 3 bases, 17 kg each: 132 km/h
Max. gust wind speed for 6 bases, 17 kg each: 184 km/h
Max. gust wind speed for 9 bases, 17 kg each: 185 km/h
Space required for tripod: 1210 x 1340 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 4000 AL DBS KB STTZN
Part No.: 105400
or equivalent.

Zertifikate

 

Technische Daten

Height 4000 mm
Radius 560 mm
Max. gust wind speed for 3 bases, 17 kg each 132 km/h
Max. gust wind speed for 6 bases, 17 kg each 184 km/h
Max. gust wind speed for 9 bases, 17 kg each 185 km/h
Space required for tripod 1210 x 1340 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105400 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105400 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105450 FS D40 22 16 10 4500 AL DBS KB STTZN

GTIN 4013364094413, Zolltarifnr. (EU): 85389099, Bruttogewicht: 13.80 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod; height: 4500 mm
Self-supporting air-termination rod with hinged tripod
for protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 186 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 4500 mm
Radius: 560 mm
Max. gust wind speed for 3 bases, 17 kg each: 117 km/h
Max. gust wind speed for 6 bases, 17 kg each: 163 km/h
Max. gust wind speed for 9 bases, 17 kg each: 186 km/h
Space required for tripod: 1210 x 1340 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 4500 AL DBS KB STTZN
Part No.: 105450
or equivalent.

Zertifikate

 

Technische Daten

Height 4500 mm
Radius 560 mm
Max. gust wind speed for 3 bases, 17 kg each 117 km/h
Max. gust wind speed for 6 bases, 17 kg each 163 km/h
Max. gust wind speed for 9 bases, 17 kg each 186 km/h
Space required for tripod 1210 x 1340 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105450 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105450 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105500 FS D40 16 10 5000 AL DBS KB STTZN

GTIN 4013364094420, Zolltarifnr. (EU): 85389099, Bruttogewicht: 15.00 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod; height: 5000 mm
Self-supporting air-termination rod with hinged tripod
for protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 163 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be
ordered separately.
Height: 5000 mm
Radius: 560 mm
Max. gust wind speed for 3 bases, 17 kg each: 99 km/h
Max. gust wind speed for 6 bases, 17 kg each: 132 km/h
Max. gust wind speed for 9 bases, 17 kg each: 163 km/h
Space required for tripod: 1210 x 1340 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 5000 AL DBS KB STTZN
Part No.: 105500
or equivalent.

Zertifikate

 

Technische Daten

Height 5000 mm
Radius 560 mm
Max. gust wind speed for 3 bases, 17 kg each 99 km/h
Max. gust wind speed for 6 bases, 17 kg each 132 km/h
Max. gust wind speed for 9 bases, 17 kg each 163 km/h
Space required for tripod 1210 x 1340 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105500 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105500 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105550 FS D40 22 16 10 5500 AL DBS KB STTZN

GTIN 4013364094437, Zolltarifnr. (EU): 85389099, Bruttogewicht: 15.20 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod; height: 5500 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 147 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 5500 mm
Radius: 560 mm
Max. gust wind speed for 3 bases, 17 kg each: 93 km/h
Max. gust wind speed for 6 bases, 17 kg each: 121 km/h
Max. gust wind speed for 9 bases, 17 kg each: 147 km/h
Space required for tripod: 1210 x 1340 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 5500 AL DBS KB STTZN
Part No.: 105550
or equivalent.

Zertifikate

 

Technische Daten

Height 5500 mm
Radius 560 mm
Max. gust wind speed for 3 bases, 17 kg each 93 km/h
Max. gust wind speed for 6 bases, 17 kg each 121 km/h
Max. gust wind speed for 9 bases, 17 kg each 147 km/h
Space required for tripod 1210 x 1340 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105550 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105550 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Height up to 9 m with adjustable StSt braces Ø10 mm

7 Produkte

Art.-Nr. 105600 FS D40 16 10 6000 AL DBS KB STTZN

GTIN 4013364094444, Zolltarifnr. (EU): 85389099, Bruttogewicht: 29.40 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod; height: 6000 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 187 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be
ordered separately.
Height: 6000 mm
Radius: 1435 mm
Max. gust wind speed for 3 bases, 17 kg each: 110 km/h
Max. gust wind speed for 6 bases, 17 kg each: 137 km/h
Max. gust wind speed for 9 bases, 17 kg each: 170 km/h
Max. gust wind speed for 12 bases, 17 kg each: 187 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 6000 AL DBS KB STTZN
Part No.: 105600
or equivalent.

Zertifikate

 

Technische Daten

Height 6000 mm
Radius 1435 mm
Max. gust wind speed for 3 bases, 17 kg each 110 km/h
Max. gust wind speed for 6 bases, 17 kg each 137 km/h
Max. gust wind speed for 9 bases, 17 kg each 170 km/h
Max. gust wind speed for 12 bases, 17 kg each 187 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105600 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105600 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105650 FS D40 22 16 10 6500 AL DBS KB STTZN

GTIN 4013364094451, Zolltarifnr. (EU): 85389099, Bruttogewicht: 30.00 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod; height: 6500 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 187 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 6500 mm
Radius: 1435 mm
Max. gust wind speed for 3 bases, 17 kg each: 105 km/h
Max. gust wind speed for 6 bases, 17 kg each: 132 km/h
Max. gust wind speed for 9 bases, 17 kg each: 159 km/h
Max. gust wind speed for 12 bases, 17 kg each: 187 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 6500 AL DBS KB STTZN
Part No.: 105650
or equivalent.

Zertifikate

 

Technische Daten

Height 6500 mm
Radius 1435 mm
Max. gust wind speed for 3 bases, 17 kg each 105 km/h
Max. gust wind speed for 6 bases, 17 kg each 132 km/h
Max. gust wind speed for 9 bases, 17 kg each 159 km/h
Max. gust wind speed for 12 bases, 17 kg each 187 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105650 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105650 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105700 FS D40 16 10 7000 AL DBS KB STTZN

GTIN 4013364094468, Zolltarifnr. (EU): 85389099, Bruttogewicht: 31.20 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod; height: 7000 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 163 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 7000 mm
Radius: 1435 mm
Max. gust wind speed for 3 bases, 17 kg each: 96 km/h
Max. gust wind speed for 6 bases, 17 kg each: 120 km/h
Max. gust wind speed for 9 bases, 17 kg each: 137 km/h
Max. gust wind speed for 12 bases, 17 kg each: 163 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 7000 AL DBS KB STTZN
Part No.: 105700
or equivalent.

Zertifikate

 

Technische Daten

Height 7000 mm
Radius 1435 mm
Max. gust wind speed for 3 bases, 17 kg each 96 km/h
Max. gust wind speed for 6 bases, 17 kg each 120 km/h
Max. gust wind speed for 9 bases, 17 kg each 137 km/h
Max. gust wind speed for 12 bases, 17 kg each 163 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105700 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105700 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105750 FS D40 22 16 10 7500 AL DBS KB STTZN

GTIN 4013364094475, Zolltarifnr. (EU): 85389099, Bruttogewicht: 31.40 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod; height: 7500 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 149 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 7500 mm
Radius: 1435 mm
Max. gust wind speed for 3 bases, 17 kg each: 93 km/h
Max. gust wind speed for 6 bases, 17 kg each: 112 km/h
Max. gust wind speed for 9 bases, 17 kg each: 135 km/h
Max. gust wind speed for 12 bases, 17 kg each: 149 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 7500 AL DBS KB STTZN
Part No.: 105750
or equivalent.

Zertifikate

 

Technische Daten

Height 7500 mm
Radius 1435 mm
Max. gust wind speed for 3 bases, 17 kg each 93 km/h
Max. gust wind speed for 6 bases, 17 kg each 112 km/h
Max. gust wind speed for 9 bases, 17 kg each 135 km/h
Max. gust wind speed for 12 bases, 17 kg each 149 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105750 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105750 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105800 FS D40 16 10 8000 AL DBS KB STTZN

GTIN 4013364094338, Zolltarifnr. (EU): 85389099, Bruttogewicht: 32.60 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod; height: 8000 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 137 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 8000 mm
Radius: 1435 mm
Max. gust wind speed for 6 bases, 17 kg each: 105 km/h
Max. gust wind speed for 9 bases, 17 kg each: 124 km/h
Max. gust wind speed for 12 bases, 17 kg each: 137 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 8000 AL DBS KB STTZN
Part No.: 105800
or equivalent.

Zertifikate

 

Technische Daten

Height 8000 mm
Radius 1435 mm
Max. gust wind speed for 6 bases, 17 kg each 105 km/h
Max. gust wind speed for 9 bases, 17 kg each 124 km/h
Max. gust wind speed for 12 bases, 17 kg each 137 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105800 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105800 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105850 FS D40 22 16 10 8500 AL DBS KB STTZN

GTIN 4013364094482, Zolltarifnr. (EU): 85389099, Bruttogewicht: 32.80 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod; height: 8500 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 132 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 8500 mm
Radius: 1435 mm
Max. gust wind speed for 6 bases, 17 kg each: 101 km/h
Max. gust wind speed for 9 bases, 17 kg each: 117 km/h
Max. gust wind speed for 12 bases, 17 kg each: 132 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 8500 AL DBS KB STTZN
Part No.: 105850
or equivalent.

Zertifikate

 

Technische Daten

Height 8500 mm
Radius 1435 mm
Max. gust wind speed for 6 bases, 17 kg each 101 km/h
Max. gust wind speed for 9 bases, 17 kg each 117 km/h
Max. gust wind speed for 12 bases, 17 kg each 132 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105850 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105850 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105900 FS D40 22 16 10 9000 AL DBS KB STTZN

GTIN 4013364240766, Zolltarifnr. (EU): 85389099, Bruttogewicht: 33.67 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod; height: 9000 mm
Self-supporting air-termination rod with hinged tripod
For protecting large roof-mounted structures
Adjustable to the roof slope up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 132 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 9000 mm
Radius: 1435 mm
Max. gust wind speed for 6 bases, 17 kg each: 101 km/h
Max. gust wind speed for 9 bases, 17 kg each: 117 km/h
Max. gust wind speed for 12 bases, 17 kg each: 132 km/h
Space required for tripod: 2530 x 2850 mm
Material of tripod: St/tZn
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 9000 AL DBS KB STTZN
Part No.: 105900
or equivalent.

Zertifikate

 

Technische Daten

Height 9000 mm
Radius 1435 mm
Max. gust wind speed for 6 bases, 17 kg each 101 km/h
Max. gust wind speed for 9 bases, 17 kg each 117 km/h
Max. gust wind speed for 12 bases, 17 kg each 132 km/h
Space required for tripod 2530 x 2850 mm
Material of tripod St/tZn
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105900 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105900 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben