Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Air-Termination Rods D40

For fixing on to, for example, walls or other structures

The air-termination rods are dimensioned in line with Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).

Components:
– Air-termination rod 2,000 mm or tubular air-termination rod 2,500 mm
– Tube Ø40 x 5 mm with support for Ø22 / 16 mm
– Earth connection St/St with KS connector StSt for Rd 6-10 mm [lightning current carrying capability 100 kA (10/350 µs)]

Part no. 105 140 is used for fixing on to, e.g., walls; part no. 105 354 for fixing on to pipes.

The maximum free length refers to the distance between the rod tip and the upper holder (fixing point).
For reasons of stability, the centre holder (3 fixing points) should be mounted directly below the upper holder if possible. The distance must not be more than 15 cm. The lower holder (fixing point) has to be installed within a range of ≤ 15 cm at the end of the air-termination rod.

Details

lorem ipsum
lorem ipsum

Al

10 Produkte

Art.-Nr. 105170 FS D40 16 10 4000 KSV AL

GTIN 4013364151192, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.17 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Air-termination rod D40, total length 4000 mm, Al
Air-termination rods D40 for max. free lengths with air-termination rod
up to 3.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are
dimensioned to Eurocode1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 185 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 4000 mm
Max. free length with air-termination rod: 3500 mm
Clamping length: 500 mm
Number of fixings: 2
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 4000 KSV AL
Part No.: 105170
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 4000 mm
Max. free length with air-termination rod (l2) 3500 mm
Clamping length (l3) 500 mm
Number of fixings 2
Max. gust wind speed (Wall mounting with a free length of 3,500 mm) 185 km/h
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105170 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105170 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105175 FS D40 22 16 10 4500 KSV AL

GTIN 4013364151208, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.40 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Air-termination rod D40, total length: 4500 mm, Al
Air-termination rods D40 for max. free lengths with a height of up to 4.0 m when fixed on, e.g., walls or other constructions.
The air-termination rods are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a max. gust wind speed of 186 km/h.
Can be mounted on, e.g., walls by means of Part No. 105 140 and pipes by means of Part No. 105 354 including connecting clamp.
Total length: 4500 mm
Max. free length with air-termination rod: 4000 mm
Clamping length: 500 mm
Number of fixings: 2
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 4500 KSV AL
Part No.: 105175
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 4500 mm
Max. free length with air-termination rod (l2) 4000 mm
Clamping length (l3) 500 mm
Number of fixings 2
Max. gust wind speed (Wall mounting with a free length of 4,000 mm) 186 km/h
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105175 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105175 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105171 FS D40 16 10 5000 KSV AL

GTIN 4013364151215, Zolltarifnr. (EU): 85389099, Bruttogewicht: 5.60 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Air-termination rod D40, total length 5000 mm, Al
Air-termination rods D40 for max. free lengths with air-termination rod
up to 4.0 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 185 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 5000 mm
Max. free length with air-termination rod: 4000 mm
Clamping length: 1000 mm
Number of fixings: 2
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 5000 KSV AL
Part No.: 105171
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 5000 mm
Max. free length with air-termination rod (l2) 4000 mm
Clamping length (l3) 1000 mm
Number of fixings 2
Max. gust wind speed (Wall mounting with a free length of 4,000 mm) 185 km/h
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105171 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105171 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105176 FS D40 22 16 10 5500 KSV AL

GTIN 4013364151222, Zolltarifnr. (EU): 85389099, Bruttogewicht: 6.00 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Air-termination rod D40, total length 5500 mm, Al
Air-termination rods D40 for max. free lengths with air-termination rod
of up to 4.5 m for fixing to, e.g., walls or other
structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 186 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 5500 mm
Max. free length with air-termination rod: 4500 mm
Clamping length: 1000 mm
Number of fixings: 2
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 5500 KSV AL
Part No.: 105176
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 5500 mm
Max. free length with air-termination rod (l2) 4500 mm
Clamping length (l3) 1000 mm
Number of fixings 2
Max. gust wind speed (Wall mounting with a free length of 4,500 mm) 186 km/h
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105176 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105176 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105172 FS D40 16 10 6000 KSV AL

GTIN 4013364151239, Zolltarifnr. (EU): 85389099, Bruttogewicht: 7.20 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Air-termination rod D40, total length 6000 mm, Al
Air-termination rods D40 for max. free lengths with air-termination rod
up to 4.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 186 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 6000 mm
Max. free length with air-termination rod: 4500 mm
Clamping length: 1500 mm
Number of fixings: 3
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 6000 KSV AL
Part No.: 105172
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 6000 mm
Max. free length with air-termination rod (l2) 4500 mm
Clamping length (l3) 1500 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 4,500 mm) 186 km/h
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105172 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105172 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105177 FS D40 22 16 10 6500 KSV AL

GTIN 4013364151246, Zolltarifnr. (EU): 85389099, Bruttogewicht: 7.45 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Air-termination rod D40, total length 6500 mm, Al
Air-termination rods D40 for max. free lengths with air-termination rod
up to 5.0 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 183 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 6500 mm
Max. free length with air-termination rod: 5000 mm
Clamping length: 1500 mm
Number of fixings: 3
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 6500 KSV AL
Part No.: 105177
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 6500 mm
Max. free length with air-termination rod (l2) 5000 mm
Clamping length (l3) 1500 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 5,000 mm) 183 km/h
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105177 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105177 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105173 FS D40 16 10 7000 KSV AL

GTIN 4013364151253, Zolltarifnr. (EU): 85389099, Bruttogewicht: 8.60 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Air-termination rod D40, total length 7000 mm, Al
Air-termination rods D40 for max. free lengths with air-termination rod
up to 5.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 146 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 7000 mm
Max. free length with air-termination rod: 5500 mm
Clamping length: 1500 mm
Number of fixings: 3
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 7000 KSV AL
Part No.: 105173
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 7000 mm
Max. free length with air-termination rod (l2) 5500 mm
Clamping length (l3) 1500 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 5,500 mm) 146 km/h
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105173 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105173 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105178 FS D40 22 16 10 7500 KSV AL

GTIN 4013364151260, Zolltarifnr. (EU): 85389099, Bruttogewicht: 9.00 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Air-termination rod D40, total length 7500 mm, Al
Air-termination rods D40 for max. free lengths with air-termination rod
up to 5.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 149 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 7500 mm
Max. free length with air-termination rod: 5500 mm
Clamping length: 2000 mm
Number of fixings: 3
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 7500 KSV AL
Part No.: 105178
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 7500 mm
Max. free length with air-termination rod (l2) 5500 mm
Clamping length (l3) 2000 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 5,500 mm) 149 km/h
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105178 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105178 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105174 FS D40 16 10 8000 KSV AL

GTIN 4013364151277, Zolltarifnr. (EU): 85389099, Bruttogewicht: 10.14 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Air-termination rod D40, total length 8000 mm, Al
Air-termination rods D40 for max. free lengths with air-termination rod
up to 5.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 142 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 8000 mm
Max. free length with air-termination rod: 5500 mm
Clamping length: 2500 mm
Number of fixings: 3
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 8000 KSV AL
Part No.: 105174
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 8000 mm
Max. free length with air-termination rod (l2) 5500 mm
Clamping length (l3) 2500 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 5,500 mm) 142 km/h
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105174 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105174 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105179 FS D40 22 16 10 8500 KSV AL

GTIN 4013364151284, Zolltarifnr. (EU): 85389099, Bruttogewicht: 10.40 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Air-termination rod D40, total length 8500 mm, Al
Air-termination rods D40 for max. free lengths with air-termination rod
up to 5.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 152 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 8500 mm
Max. free length with air-termination rod: 5500 mm
Clamping length: 3000 mm
Number of fixings: 3
Material of air-termination rod: Al
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 8500 KSV AL
Part No.: 105179
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 8500 mm
Max. free length with air-termination rod (l2) 5500 mm
Clamping length (l3) 3000 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 5,500 mm) 152 km/h
Material of air-termination rod Al
Standard EN 62561-(1+2)

Artikel 105179 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105179 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

StSt

10 Produkte

Art.-Nr. 105190 FS D40 16 10 4000 KSV V2A

GTIN 4013364152045, Zolltarifnr. (EU): 85389099, Bruttogewicht: 9.20 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rod D40, total length 4000 mm, StSt
Air-termination rods D40 for max. free lengths with air-termination rod
up to 3.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 191 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 4000 mm
Max. free length with air-termination rod: 3500 mm
Clamping length: 500 mm
Number of fixings: 2
Material of air-termination rod: StSt
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 4000 KSV V2A
Part No.: 105190
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 4000 mm
Max. free length with air-termination rod (l2) 3500 mm
Clamping length (l3) 500 mm
Number of fixings 2
Max. gust wind speed (Wall mounting with a free length of 3,500 mm) 191 km/h
Material of air-termination rod StSt
Standard EN 62561-(1+2)

Artikel 105190 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105190 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105195 FS D40 22 16 10 4500 KSV V2A

GTIN 4013364152090, Zolltarifnr. (EU): 85389099, Bruttogewicht: 10.00 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rod D40, total length 4500 mm, StSt
Air-termination rods D40 for max. free lengths with air-termination rod
up to 4.0 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 192 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 4500 mm
Max. free length with air-termination rod: 4000 mm
Clamping length: 500 mm
Number of fixings: 2
Material of air-termination rod: StSt
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 4500 KSV V2A
Part No.: 105195
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 4500 mm
Max. free length with air-termination rod (l2) 4000 mm
Clamping length (l3) 500 mm
Number of fixings 2
Max. gust wind speed (Wall mounting with a free length of 4,000 mm) 192 km/h
Material of air-termination rod StSt
Standard EN 62561-(1+2)

Artikel 105195 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105195 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105191 FS D40 16 10 5000 KSV V2A

GTIN 4013364152052, Zolltarifnr. (EU): 85389099, Bruttogewicht: 12.60 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rod D40, total length 5000 mm, StSt
Air-termination rods D40 for max. free lengths with air-termination rod
up to 4.0 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 191 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 5000 mm
Max. free length with air-termination rod: 4000 mm
Clamping length: 1000 mm
Number of fixings: 2
Material of air-termination rod: StSt
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 5000 KSV V2A
Part No.: 105191
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 5000 mm
Max. free length with air-termination rod (l2) 4000 mm
Clamping length (l3) 1000 mm
Number of fixings 2
Max. gust wind speed (Wall mounting with a free length of 4,000 mm) 191 km/h
Material of air-termination rod StSt
Standard EN 62561-(1+2)

Artikel 105191 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105191 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105196 FS D40 22 16 10 5500 KSV V2A

GTIN 4013364152106, Zolltarifnr. (EU): 85389099, Bruttogewicht: 14.30 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rod D40, total length 5500 mm, StSt
Air-termination rods D40 for max. free lengths with air-termination rod
up to 4.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 192 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 5500 mm
Max. free length with air-termination rod: 4500 mm
Clamping length: 1000 mm
Number of fixings: 2
Material of air-termination rod: StSt
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 5500 KSV V2A
Part No.: 105196
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 5500 mm
Max. free length with air-termination rod (l2) 4500 mm
Clamping length (l3) 1000 mm
Number of fixings 2
Max. gust wind speed (Wall mounting with a free length of 4,500 mm) 192 km/h
Material of air-termination rod StSt
Standard EN 62561-(1+2)

Artikel 105196 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105196 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105192 FS D40 16 10 6000 KSV V2A

GTIN 4013364152069, Zolltarifnr. (EU): 85389099, Bruttogewicht: 16.20 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rod D40, total length 6000 mm, StSt
Air-termination rods D40 for max. free lengths with air-termination rod
up to 4.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 192 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 6000 mm
Max. free length with air-termination rod: 4500 mm
Clamping length: 1500 mm
Number of fixings: 3
Material of air-termination rod: StSt
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 6000 KSV V2A
Part No.: 105192
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 6000 mm
Max. free length with air-termination rod (l2) 4500 mm
Clamping length (l3) 1500 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 4,500 mm) 192 km/h
Material of air-termination rod StSt
Standard EN 62561-(1+2)

Artikel 105192 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105192 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105197 FS D40 22 16 10 6500 KSV V2A

GTIN 4013364152113, Zolltarifnr. (EU): 85389099, Bruttogewicht: 16.80 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rod D40, total length 6500 mm, StSt
Air-termination rods D40 for max. free lengths with air-termination rod
up to 5.0 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 190 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 6500 mm
Max. free length with air-termination rod: 5000 mm
Clamping length: 1500 mm
Number of fixings: 3
Material of air-termination rod: StSt
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 6500 KSV V2A
Part No.: 105197
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 6500 mm
Max. free length with air-termination rod (l2) 5000 mm
Clamping length (l3) 1500 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 5,000 mm) 190 km/h
Material of air-termination rod StSt
Standard EN 62561-(1+2)

Artikel 105197 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105197 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105193 FS D40 16 10 7000 KSV V2A

GTIN 4013364152076, Zolltarifnr. (EU): 85389099, Bruttogewicht: 19.40 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rod D40, total length 7000 mm, StSt
Air-termination rods D40 for max. free lengths with air-termination rod
up to 5.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 149 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 7000 mm
Max. free length with air-termination rod: 5500 mm
Clamping length: 1500 mm
Number of fixings: 3
Material of air-termination rod: StSt
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 7000 KSV V2A
Part No.: 105193
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 7000 mm
Max. free length with air-termination rod (l2) 5500 mm
Clamping length (l3) 1500 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 5,500 mm) 149 km/h
Material of air-termination rod StSt
Standard EN 62561-(1+2)

Artikel 105193 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105193 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105198 FS D40 22 16 10 7500 KSV V2A

GTIN 4013364152120, Zolltarifnr. (EU): 85389099, Bruttogewicht: 20.00 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rod D40, total length 7500 mm, StSt
Air-termination rods D40 for max. free lengths with air-termination rod
up to 5.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 159 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 7500 mm
Max. free length with air-termination rod: 5500 mm
Clamping length: 2000 mm
Number of fixings: 3
Material of air-termination rod: StSt
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 7500 KSV V2A
Part No.: 105198
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 7500 mm
Max. free length with air-termination rod (l2) 5500 mm
Clamping length (l3) 2000 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 5,500 mm) 159 km/h
Material of air-termination rod StSt
Standard EN 62561-(1+2)

Artikel 105198 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105198 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105194 FS D40 16 10 8000 KSV V2A

GTIN 4013364152083, Zolltarifnr. (EU): 85389099, Bruttogewicht: 22.40 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rod D40, total length 8000 mm, StSt
Air-termination rods D40 for max. free lengths with air-termination rod
up to 5.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 149 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 8000 mm
Max. free length with air-termination rod: 5500 mm
Clamping length: 2500 mm
Number of fixings: 3
Material of air-termination rod: StSt
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 16 10 8000 KSV V2A
Part No.: 105194
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 8000 mm
Max. free length with air-termination rod (l2) 5500 mm
Clamping length (l3) 2500 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 5,500 mm) 149 km/h
Material of air-termination rod StSt
Standard EN 62561-(1+2)

Artikel 105194 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105194 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105199 FS D40 22 16 10 8500 KSV V2A

GTIN 4013364152137, Zolltarifnr. (EU): 85389099, Bruttogewicht: 23.60 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Air-termination rod D40, total length 9000 mm, StSt
Air-termination rods D40 for max. free lengths with air-termination rod
up to 5.5 m for fixing to, e.g., walls or
other structures.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 155 km/h.
For fixing, e.g., to a wall with
part no. 105 140 and to pipes with part no. 105 354
including connecting clamp.
Total length: 8500 mm
Max. free length with air-termination rod: 5500 mm
Clamping length: 3000 mm
Number of fixings: 3
Material of air-termination rod: StSt
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS D40 22 16 10 8500 KSV V2A
Part No.: 105199
or equivalent.

Zertifikate

 

Technische Daten

Total length (l1) 8500 mm
Max. free length with air-termination rod (l2) 5500 mm
Clamping length (l3) 3000 mm
Number of fixings 3
Max. gust wind speed (Wall mounting with a free length of 5,500 mm) 155 km/h
Material of air-termination rod StSt
Standard EN 62561-(1+2)

Artikel 105199 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105199 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben