Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Self-supporting Air-Termination Rods 12 to 14 m

With hinged tripod for protecting larger roof-mounted structures or for erection on compacted ground without foundation works, adjustable to a roof inclination of max. 5°
The stackable concrete base (Part No. 102 010) and the base plate (Part No. 102 050) have to be ordered separately.

The tapered tubes are fitted into each other and then screwed together.
The transport length is approx. 4500 mm.

Components:
Aluminium tube, tapered:
– Tube Ø100 x 5 mm, length approx. 4000 mm
– Tube Ø90 x 3 mm, length approx. 2000 mm
– Tube Ø80 x 3 mm + Ø70x3 mm, length approx. 2000 mm each
– Optionally tube Ø40 x 5 mm, length approx. 2000 mm
– Air-termination rod Al
– Double cleat for 2x Rd 8-10 mm
– Tripod for wedge mounting concrete bases including StSt braces 20 x 20 x 2 mm

Note: Permissible roof loads have to be considered and checked with the constructor where required.

Free height 12 m

1 Produkt

Art.-Nr. 105922 FS D100 10 12M AL DBS STTZN

GTIN 4013364240520, Zolltarifnr. (EU): 85389099, Bruttogewicht: 97.42 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Self-supporting air-termination rod height 12m
Self-supporting air-termination rod, 12m,
with hinged tripod
for protecting large roof-mounted structures
or for erecting on compacted ground without
foundation work. With adjustment to the roof slope
up to max. 5 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 170 km/h.
The stackable concrete base (part no. 102 010) and
the plastic base plate (part no. 102 050) have to be ordered separately.
Height: 12000 mm
Radius: 3000 mm
Max. gust wind speed for 18 bases, 17 kg each: 129 km/h
Max. gust wind speed for 21 bases, 17 kg each: 149 km/h
Max. gust wind speed for 24 bases, 17 kg each: 170 km/h
Space required for tripod: 4920 x 5640 mm
Material of tripod: St/tZn
Material of air-termination mast /air-termination rod: Al
Standard: EN 62561-(1+2)
Surface load with 18 bases, 17 kg each: approx. 420 kg
Surface load with 21 bases, 17 kg each: approx. 475 kg
Surface load with 24 bases, 17 kg each: approx. 525 kg

Brand: DEHN
Type: FS D100 10 12M AL DBS STTZN
Part No.: 105922
or equivalent.

Zertifikate

 

Technische Daten

Height 12000 mm
Radius 3000 mm
Max. gust wind speed for 18 bases, 17 kg each 129 km/h
Max. gust wind speed for 21 bases, 17 kg each 149 km/h
Max. gust wind speed for 24 bases, 17 kg each 170 km/h
Space required for tripod 4920 x 5640 mm
Material of tripod St/tZn
Material of air-termination mast /air-termination rod Al
Standard EN 62561-(1+2)
Surface load with 18 bases, 17 kg each approx. 420 kg
Surface load with 21 bases, 17 kg each approx. 475 kg
Surface load with 24 bases, 17 kg each approx. 525 kg

Artikel 105922 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105922 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Free height 13 m

1 Produkt

Art.-Nr. 105923 FS D100 10 13M AL DBS STTZN

GTIN 4013364242081, Zolltarifnr. (EU): 85389099, Bruttogewicht: 98.42 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Self-supporting air-termination rod height 13m
Self-supporting air-termination rod, 13m,
with hinged tripod
for protecting large roof-mounted structures
or for erecting on compacted ground without
foundation work. With adjustment to the roof slope
up to max. 5 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 149 km/h.
The stackable concrete base (part no. 102 010) and
the plastic base plate (part no. 102 050) have to be ordered separately.
Height: 13000 mm
Radius: 3000 mm
Max. gust wind speed for 18 bases, 17 kg each: 124 km/h
Max. gust wind speed for 21 bases, 17 kg each: 137 km/h
Max. gust wind speed for 24 bases, 17 kg each: 149 km/h
Space required for tripod: 4920 x 5640 mm
Material of tripod: St/tZn
Material of air-termination mast /air-termination rod: Al
Standard: EN 62561-(1+2)
Surface load with 18 bases, 17 kg each: approx. 421 kg
Surface load with 21 bases, 17 kg each: approx. 476 kg
Surface load with 24 bases, 17 kg each: approx. 526 kg

Brand: DEHN
Type: FS D100 10 13M AL DBS STTZN
Part No.: 105923
or equivalent.

Zertifikate

 

Technische Daten

Height 13000 mm
Radius 3000 mm
Max. gust wind speed for 18 bases, 17 kg each 124 km/h
Max. gust wind speed for 21 bases, 17 kg each 137 km/h
Max. gust wind speed for 24 bases, 17 kg each 149 km/h
Space required for tripod 4920 x 5640 mm
Material of tripod St/tZn
Material of air-termination mast /air-termination rod Al
Standard EN 62561-(1+2)
Surface load with 18 bases, 17 kg each approx. 421 kg
Surface load with 21 bases, 17 kg each approx. 476 kg
Surface load with 24 bases, 17 kg each approx. 526 kg

Artikel 105923 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105923 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Free height 14 m

1 Produkt

Art.-Nr. 105924 FS D100 10 14M AL DBS STTZN

GTIN 4013364242104, Zolltarifnr. (EU): 85389099, Bruttogewicht: 103.42 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Self-supporting air-termination rod height 14m
Self-supporting air-termination rod, 14m,
with hinged tripod
for protecting large roof-mounted structures
or for erecting on compacted ground without
foundation work. With adjustment to the roof slope
up to max. 5 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 145 km/h.
The stackable concrete base (part no. 102 010) and
the plastic base plate (part no. 102 050) have to be ordered separately.
Height: 14000 mm
Radius: 3000 mm
Max. gust wind speed for 18 bases, 17 kg each: 117 km/h
Max. gust wind speed for 21 bases, 17 kg each: 132 km/h
Max. gust wind speed for 24 bases, 17 kg each: 145 km/h
Space required for tripod: 4920 x 5640 mm
Material of tripod: St/tZn
Material of air-termination mast /air-termination rod: Al
Standard: EN 62561-(1+2)
Surface load with 18 bases, 17 kg each: approx. 430 kg
Surface load with 21 bases, 17 kg each: approx. 481 kg
Surface load with 24 bases, 17 kg each: approx. 532 kg

Brand: DEHN
Type: FS D100 10 14M AL DBS STTZN
Part No.: 105924
or equivalent.

Zertifikate

 

Technische Daten

Height 14000 mm
Radius 3000 mm
Max. gust wind speed for 18 bases, 17 kg each 117 km/h
Max. gust wind speed for 21 bases, 17 kg each 132 km/h
Max. gust wind speed for 24 bases, 17 kg each 145 km/h
Space required for tripod 4920 x 5640 mm
Material of tripod St/tZn
Material of air-termination mast /air-termination rod Al
Standard EN 62561-(1+2)
Surface load with 18 bases, 17 kg each approx. 430 kg
Surface load with 21 bases, 17 kg each approx. 481 kg
Surface load with 24 bases, 17 kg each approx. 532 kg

Artikel 105924 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105924 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben