Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

UNI Saddle Clamp

For integrating mounting systems, e.g. of PV installations, in the functional equipotential bonding / functional earthing ( black conductor possible) and lightning equipotential bonding according to IEC/EN 62305-3.

The StSt contact plate (intermediate element) allows different conductor materials (Cu, Al, St/tZn and StSt) to be connected to the normal mounting systems, e.g. to aluminium, without the risk of contact corrosion.
The double clamp design allows easy and quick interconnection of the profiles, e.g. by feed-through wiring.

With M8 screw and self-locking nut

1 Produkt

Art.-Nr. 365250 UNI FK 8.10 KBF0.7 8 AL V2A

GTIN 4013364148307, Zolltarifnr. (EU): 85359000, Bruttogewicht: 85.00 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

UNI saddle clamp
Saddle clamps for incorporating the mounting systems, e.g. of PV systems in the functional equipotential
bonding/functional earthing and lightning equipotential bonding
With M8 screw and nut
Clamping range of saddle: 0.7-8 mm
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: UNI FK 8.10 KBF0.7 8 AL V2A
Part No.: 365250
or equivalent.

Zertifikate

 

Technische Daten

Clamping range of saddle 0.7-8 mm
Material of clamping bracket Al
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Material of double clamp StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Artikel 365250 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 365250 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben