Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Holders for Air-Termination Systems on Ridge and Hip Tiles

For air-termination rods or spacer bars with conductor holder, for protecting solar thermal modules, photovoltaic generators or other roof-mounted structures on steep roofs.
The holder is mounted using a tensioning strap. One clip is permanently fixed to one end of the tensioning strap. The holder can be adjusted to various types of ridge tiles using the adjustable clip at the other end.

Air-termination tips / rods or spacer bars have to be ordered separately.

The holders in combination with the metal air-termination tips / rods are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).

Single design

For air-termination tips (length 1000 mm) or spacer bars (GRP, Ø10 mm).

1 Produkt

Art.-Nr. 123110 HA 10 1F FG120.300 V2A

GTIN 4013364147911, Zolltarifnr. (EU): 85389099, Bruttogewicht: 321.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Holder for air-termination tips or spacer bars, single design, StSt
Holder for air-termination tips or spacer bars (GRP Ø10 mm)
with conductor holder, for protecting solar thermal modules
or photovoltaic generators or other roof-mounted structures on pitched roofs.
The holder is mounted using a tensioning strap.
With a firmly attached clip on the
tensioning strap and another adjustable clip, the
holder can be attached to various ridge tile
shapes.
In combination with air-termination tips (length: 1000 mm, Ø10 mm)
and spacer bars made of GRP (length: 420 mm, Ø10 mm), the holders are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
Clamping range Rd: 10 mm
Tensioning range: 120-300 mm

Brand: DEHN
Type: HA 10 1F FG120.300 V2A
Part No.: 123110
or equivalent.

Zertifikate

 

Technische Daten

Clamping range Rd 10 mm
Tensioning range 120-300 mm
Material of fixing bush StSt

Artikel 123110 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 123110 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Double design

For air-termination rods Ø16 / 10 mm, max. length of 1.5 m, incl. clamping piece for connecting round conductors Rd 6-10 mm.

1 Produkt

Art.-Nr. 123116 HA 16 2F FG120.300 V2A

GTIN 4013364147966, Zolltarifnr. (EU): 85389099, Bruttogewicht: 1.11 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Holder for air-termination tips or spacer bars, dual version, StSt
Holder for air-termination tips or air-termination rods, Ø16/10 mm,
max. length 1.5 m, for protecting solar thermal modules
or photovoltaic generators or other roof-mounted structures
on pitched roofs. The holder is mounted using a
tensioning strap. With a firmly attached clip on the
tensioning strap and another adjustable clip, the
holder can be attached to various ridge tile
shapes.
The holders are designed to Eurocode 1
(DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
Clamping range Rd: 16 mm
Tensioning range: 120-300 mm
Standard: EN 62561-1

Brand: DEHN
Type: HA 16 2F FG120.300 V2A
Part No.: 123116
or equivalent.

 

Technische Daten

Clamping range Rd 16 mm
Tensioning range 120-300 mm
Mounting distance (l1) approx. 280 / 350 / 420 mm
Material of fixing bush StSt

Artikel 123116 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 123116 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben