Art.-Nr. 787457 ES0FI G - 1 X 10
GTIN 4013364480070, Zolltarifnr. (EU): 40082110, Bruttogewicht: 34.70 kg, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Temperature resistance | -40°C to +65°C |
Length | 10 m |
Width | 1000 mm |
Thickness | 2 mm |
Colour | Grey ● |
Art.-Nr. 785455 IMG SI 1M NS
GTIN 4013364088337, Zolltarifnr. (EU): 40082190, Bruttogewicht: 3.60 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Length | 1 m |
Width | 1000 mm |
Thickness | 3.0 mm |
Colour | Grey ● |
Art.-Nr. 785456 IMG SI ..M NS
GTIN 4013364086821, Zolltarifnr. (EU): 40082190, Bruttogewicht: 0.00 m/mm, VPE: 1.00 mm
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Length | Any up to 10 m *) |
Width | 1000 mm |
Thickness | 3.0 mm |
Colour | Grey ● |
Minimum order length | 1000 mm |