Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

UNI Earthing Clamps

For integrating the mounting systems, e.g. of PV installations into the functional equipotential bonding / functional earthing (possibly black conductor) and lightning equipotential bonding according to IEC/EN 62305-3.
The StSt contact plate (intermediate element) allows different conductor materials (Cu, Al, St/tZn and StSt) to be connected to the normal mounting systems, e.g. to aluminium, without the risk of contact corrosion.

With M8 hammer-head bolt and self-locking nut

2 Produkte

Art.-Nr. 540249 UEK 8.10 AQ4 50 HKSM8X25 V2A

GTIN 4013364512320, Zolltarifnr. (EU): 85359000, Bruttogewicht: 59.02 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

UNI earth clamp with StSt M8x25 mm hammer-head bolt
Earthing clamps for incorporating the
mounting systems, e.g. of PV systems,
in the functional equipotential bonding/functional earthing
and lightning equipotential bonding
With M8x25 mm screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: UEK 8.10 AQ4 50 HKSM8X25 V2A
Part No.: 540249
or equivalent.

 

Technische Daten

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw Hammer-head bolt M8 x 25 mm
Material of screw / nut StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 540249 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 540249 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 540250 UEK 8.10 AQ4 50 HKSM8 V2A

GTIN 4013364138650, Zolltarifnr. (EU): 85359000, Bruttogewicht: 61.60 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

UNI earth clamp with StSt M8x30 mm hammer-head bolt
Earthing clamps for incorporating the
mounting systems, e.g. of PV systems,
in the functional equipotential bonding/functional earthing
and lightning equipotential bonding
With M8x30 mm screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: UEK 8.10 AQ4 50 HKSM8 V2A
Part No.: 540250
or equivalent.

Zertifikate

 

Technische Daten

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw hammer-head bolt M8 x 30 mm
Material of screw / nut StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 540250 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 540250 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

With M10 hammer-head bolt and self-locking nut

2 Produkte

Art.-Nr. 540260 UEK 8.10 AQ4 50 HKSM10 V2A

GTIN 4013364138667, Zolltarifnr. (EU): 85359000, Bruttogewicht: 61.60 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

UNI earthing clamp with hammer-head bolt, StSt
Earthing clamps for incorporating the mounting systems,
e.g. of PV systems, in the functional equipotential bonding/functional
earthing and lightning equipotential bonding
With M10 screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: UEK 8.10 AQ4 50 HKSM10 V2A
Part No.: 540260
or equivalent.

Zertifikate

 

Technische Daten

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw Hammer-head bolt (23 x 11 mm), M10 x 30 mm
Material of screw / nut StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 540260 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 540260 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 540262 UEK 8.10 AQ4 50 HKSBM10 V2A

GTIN 4013364449237, Zolltarifnr. (EU): 85359000, Bruttogewicht: 79.50 g, VPE: 50.00 pc(s)


Abbildungen

Weitere Information

UNI earth clamp with StSt hammer-head bolt
Earth clamps for incorporating the mounting systems
in the functional equipotential bonding/functional earthing
and lightning equipotential bonding
with M10 screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: UEK 8.10 AQ4 50 HKSBM10 V2A
Part No.: 540262
or equivalent.

Zertifikate

 

Technische Daten

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw Hammer-head bolt (31 x 13 mm), M10 x 30 mm
Material of screw / nut StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 540262 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 540262 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

With M10 truss head screw and self-locking nut with serrated bearing

1 Produkt

Art.-Nr. 540263 KP AQ4 50 DUL 8.10 VKL11 FRSM10 V2A

GTIN 4013364449244, Zolltarifnr. (EU): 85359000, Bruttogewicht: 80.76 g, VPE: 10.00 pc(s)


Abbildungen

Weitere Information

UNI earth clamp with contact plate and double clamp, StSt
Earth clamps for incorporating the mounting systems
in the functional equipotential bonding/functional earthing
and lightning equipotential bonding
with M10 screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2

Brand: DEHN
Type: KP AQ4 50 DUL 8.10 VKL11 FRSM10 V2A
Part No.: 540263
or equivalent.

Zertifikate

 

Technische Daten

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw eM10 x 35 mm
Material of screw / nut StSt

Artikel 540263 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 540263 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Contact plate and double clamp (separate) with square hole for M8 screw

1 Produkt

Art.-Nr. 540251 KP AQ4 50 DUL 8.10 VKL9 V2A

GTIN 4013364138674, Zolltarifnr. (EU): 85359000, Bruttogewicht: 37.88 g, VPE: 100.00 pc(s)


Abbildungen

Weitere Information

UNI earth clamp with contact plate and double clamp, StSt
Earth clamps for integrating
the mounting systems, e.g. of
PV systems, in the
functional equipotential bonding/functional earthing
and lightning equipotential bonding
Without M8 screw and nut
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2

Brand: DEHN
Type: KP AQ4 50 DUL 8.10 VKL9 V2A
Part No.: 540251
or equivalent.

 

Technische Daten

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2

Artikel 540251 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 540251 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Contact plate and double clamp (separate) with square hole for M10 screw

1 Produkt

Art.-Nr. 540261 KP AQ4 50 DUL 8.10 VKL11 V2A

GTIN 4013364138681, Zolltarifnr. (EU): 85359000, Bruttogewicht: 36.52 g, VPE: 100.00 pc(s)


Abbildungen

Weitere Information

UNI earth clamp with contact plate and double clamp, StSt
Earth clamps for integrating
the mounting systems, e.g. of
PV systems, in the
functional equipotential bonding/functional earthing
and lightning equipotential bonding
With M10 screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2

Brand: DEHN
Type: KP AQ4 50 DUL 8.10 VKL11 V2A
Part No.: 540261
or equivalent.

 

Technische Daten

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2

Artikel 540261 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 540261 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben