GTIN 4013364103146, Zolltarifnr. (EU): 85389099, Bruttogewicht: 180.00 g, VPE: 1.00 pc(s)
Abbildungen
Weitere Information
Technische Daten
Weight | 0.18 kg |
Ambient temperature (TU ) | -40 °C ... +55 °C |
Altitude | 3000 m above sea level |
Power frequency (fN ) | 48-62 Hz |
Weight | 0.18 kg |
Ambient temperature (TU ) | -40 °C ... +55 °C |
Altitude | 3000 m above sea level |
Power frequency (fN ) | 48-62 Hz |
Housing material | ultraviolet-resistant low-pressure polyethylene |
Colour | green |
Fittings | stainless steel screws and nuts |
Conductor clamp | up to Ø12 mm |