Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

DEHNiso Combi Sets

Components for isolated air-termination systems. For protecting large roof-mounted structures such as air-conditioning systems, heat exchangers etc.For keeping the separation distance to electrically conductive parts according to IEC/EN 62305-3.Tubes and spacers made of glass-fibre reinforced plastic (GRP), UV-stabilised, light grey colour, permanent temperature range -50 up to 100 °C.
  • Complete unit ready for installation
  • Low own weight
  • Stable overall design
  • One-screw fixing clamps
  • Various holes for different mounting requirements
The separation distance (insulating clearance) is determined with material factor km = 0.7 (length of the spacer bar).1 m of spacer bar is equivalent to a clearance in air of 0.7 m.The distance between the head of the supporting tube and the upper holder (fixing point) is considered as maximum free length.Distances for spanning of aluminium cables (Part No. 840 050) of max. 10 m (observe the sag) are allowed.

One-piece, total height 4200 mm

Consisting of:
1x air-termination tip StSt, L = 1000 mm (Part No. 105 071)
1x supporting tube GRP/Al, L = 3200 mm (Part No. 105 300)
2x wall mounting bracket StSt (Part No. 105 340)
1x spacer GRP/Al, L = 1030 mm (Part No. 106 331)

1 Produkt

Art.-Nr. 105440 DICS WB D50.10 4.2M GFK AL V2A

GTIN 4013364099692, Zolltarifnr. (EU): 85389099, Bruttogewicht: 7.64 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNiso Combi sets, total length: 4200 mm, GRP/Al
DEHNiso Combi sets
Components for isolated air-termination systems for protecting large roof-mounted structures,
e.g. air-conditioning systems, heat exchangers, etc.
For keeping the separation distance from
conductive parts according to EN 62305-3
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Tube, Ø50 mm and spacer bar, Ø16 mm
Material factor km = 0.7
Light grey colour, UV-stabilised
One-piece,
DEHNiso Combi sets are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) and consist of:
1x Al air-termination tip, L = 1000 mm (Part No. 105 071)
1x GRP/Al supporting tube, L = 3200 mm (Part No. 105 300)
2x StSt (V2A) wall mounting bracket (Part No. 105 340)
1x GRP/Al spacer, L = 1030 mm (Part No. 106 331)

Total length: 4200 mm
Number of fixing brackets: 2
Length of supporting tube: 3200 mm
Max. gust wind speed: (Wall mounting max. free length 3,500 mm, Ø8 mm) 232 km/h
Material of supporting tube: GRP / Al
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DICS WB D50.10 4.2M GFK AL V2A
Part No.: 105440
or equivalent.

Zertifikate

 

Technische Daten

Total length 4200 mm
Number of fixing brackets 2
Length of supporting tube 3200 mm
Max. gust wind speed (Wall mounting max. free length 3,500 mm, Ø8 mm) 232 km/h
Material of supporting tube GRP / Al
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 105440 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105440 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

One-piece, total height 5700 mm

Consisting of:
1x air-termination tip StSt, L = 1000 mm (Part No. 105 071)
1x supporting tube GRP/Al, L = 4700 mm (Part No. 105 301)
3x wall mounting bracket StSt (Part No. 105 340)
2x spacer GRP/Al, L = 1030 mm (Part No. 106 331)

1 Produkt

Art.-Nr. 105455 DICS WB D50 10 5700 GFK AL V2A

GTIN 4013364099715, Zolltarifnr. (EU): 85389099, Bruttogewicht: 11.45 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNiso Combi sets, total length: 5700 mm, GRP/Al
DEHNiso Combi sets
Components for isolated air-termination systems for protecting large roof-mounted structures,
e.g. air-conditioning systems, recooling plants, etc.
For keeping the separation distance from
conductive parts according to EN 62305-3
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Tube, Ø50 mm and spacer bar, Ø16 mm
Material factor km = 0.7
Light grey colour, UV-stabilised
One-piece,
DEHNiso Combi sets are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) and consist of:
1x Al air-termination tip, L = 1000 mm (Part No. 105 071)
1x GRP/Al supporting tube, L = 4700 mm (Part No. 105 340)
3x StSt (V2A) wall mounting bracket (Part No. 105 340)
´2x GRP/Al spacer, L = 1030 mm (Part No. 106 331)
Total length: 5700 mm
Number of fixing brackets: 3
Length of supporting tube: 4700 mm
Max. gust wind speed: (Wall mounting max. free length 4,000 mm, Ø8 mm) 206 km/h
Material of supporting tube: GRP / Al
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DICS WB D50 10 5700 GFK AL V2A
Part No.: 105455
or equivalent.

Zertifikate

 

Technische Daten

Total length 5700 mm
Number of fixing brackets 3
Length of supporting tube 4700 mm
Max. gust wind speed (Wall mounting max. free length 4,000 mm, Ø8 mm) 206 km/h
Material of supporting tube GRP / Al
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 105455 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105455 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Two-piece, total height 7200 mm

(transport length 3200 mm)
Consisting of:
1x air-termination tip StSt, L = 1000 mm (Part No. 105 071)
1x supporting tube GRP/Al, L = 6200 mm (Part No. 105 302)
3x wall mounting bracket StSt (Part No. 105 340)
3x spacer GRP/Al, L = 1030 mm (Part No. 106 331)

1 Produkt

Art.-Nr. 105470 DICS WB D50 10 7200 GFK AL V2A

GTIN 4013364100138, Zolltarifnr. (EU): 85389099, Bruttogewicht: 14.65 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNiso Combi sets, two-part, total length: 7200 mm, GRP/Al
DEHNiso Combi sets
Components for isolated air-termination systems for protecting large roof-mounted structures,
e.g. air-conditioning systems, recooling plants, etc.
For keeping the separation distance from
conductive parts according to EN 62305-3
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Tube, Ø50 mm and spacer bar, Ø16 mm
Material factor km = 0.7
Light grey colour, UV-stabilised
Two-piece (transport length of 3200 m),
DEHNiso Combi sets are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) and consist of:
1x Al air-termination tip, L = 1000 mm (Part No. 105 071)
1x GRP/Al supporting tube, L = 6200 mm (Part No. 105 302)
3x StSt (V2A) wall mounting bracket (Part No. 105 340)
3x GRP/Al spacer, L = 1030 mm (Part No. 106 331)
Total length: 7200 mm
Number of fixing brackets: 3
Length of supporting tube: 6200 mm
Max. gust wind speed: (Wall mounting max. free length 4,000 mm, Ø8 mm) 206 km/h
Material of supporting tube: GRP / Al
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DICS WB D50 10 7200 GFK AL V2A
Part No.: 105470
or equivalent.

Zertifikate

 

Technische Daten

Total length 7200 mm
Number of fixing brackets 3
Length of supporting tube 6200 mm
Max. gust wind speed (Wall mounting max. free length 4,000 mm, Ø8 mm) 206 km/h
Material of supporting tube GRP / Al
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 105470 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105470 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben