Art.-Nr. 308041 MAMVK 8.16 15.25 STTZN
GTIN 4013364056411, Zolltarifnr. (EU): 85359000, Bruttogewicht: 483.40 g, VPE: 20.00 db.
Technische Daten
Material of clamp | St/tZn |
Clamping range Rd | 8-16 / 15-25 mm |
Material thickness | 3.0 / 2.0 mm |
Standard | EN 62561-1 |
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) | 6.2 kA |
Art.-Nr. 308040 MAMVK 8.16 15.25 STBL
GTIN 4013364055902, Zolltarifnr. (EU): 85359000, Bruttogewicht: 462.30 g, VPE: 20.00 db.
Technische Daten
Material of clamp | St/bare |
Clamping range Rd | 8-16 / 15-25 mm |
Material thickness | 3.0 / 2.0 mm |
Standard | EN 62561-1 |
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) | 10.2 kA |
Approval | UL467B |
With defined tightening torque
Same design as Part No. 308 041, however, with tear off screw StSt (V2A) 35 +/- 3 Nm
– Reliable mounting quality due to constant torque and defined clamping force
– Easy mounting without torque spanner
– Enormously time saving compared to exothermic welding
– No welding fume hazard for the installer
– No environmental risk
1 Produkt
Art.-Nr. 308044 MAMVK 8.16 15.25 STTZN ARS35NM PAR 20P
GTIN 4013364522992, Zolltarifnr. (EU): 85359000, Bruttogewicht: 479.50 g, VPE: 20.00 db.
Technische Daten
Material of clamp | St/tZn |
Clamping range Rd | 8-16 / 15-25 mm |
Material thickness | 3.0 / 2.0 mm |
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) | 6.2 kA |