Art.-Nr. 459200 UTK 200 2X10 FL30 ZP V2A
GTIN 4013364155527, Zolltarifnr. (EU): 85359000, Bruttogewicht: 132.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Clamping range Rd / Rd | 10 / 10 mm |
Clamping range Rd / Fl | 10 / 30 mm |
Lightning current carrying capability (10/350 µs) | 200 kA |
Standard | based on EN 62561-1 |
Art.-Nr. 459219 UTK 200 8.10 16 ZP V2A
GTIN 4013364158221, Zolltarifnr. (EU): 85359000, Bruttogewicht: 136.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Clamping range Rd / Rd | 8-10 / 16 mm |
Lightning current carrying capability (10/350 µs) | 200 kA |
Standard | based on EN 62561-1 |
Art.-Nr. 380209 KS 200 B11.11 FL30X4 V2A
GTIN 4013364158269, Zolltarifnr. (EU): 85359000, Bruttogewicht: 110.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Clamping range Fl | 30 x 4 mm |
Lightning current carrying capability (10/350 µs) | 200 kA |
Standard | based on EN 62561-1 |
Art.-Nr. 301209 KSV 200 10 FER V2A
GTIN 4013364158252, Zolltarifnr. (EU): 85359000, Bruttogewicht: 67.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Clamping range Rd | 10 mm |
Lightning current carrying capability (10/350 µs) | 200 kA |
Standard | based on EN 62561-1 |
Art.-Nr. 390209 MVK 200 8.10 SKM10X30 V2A
GTIN 4013364158245, Zolltarifnr. (EU): 85359000, Bruttogewicht: 103.50 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Clamping range Rd / Rd | 8-10 mm |
Lightning current carrying capability (10/350 µs) | 200 kA |
Standard | based on EN 62561-1 |
Art.-Nr. 392209 MVK 200 8.10 16 SKM10X40 FSC V2A
GTIN 4013364158238, Zolltarifnr. (EU): 85359000, Bruttogewicht: 140.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Clamping range Rd / Rd | 8-10 / 16 mm |
Lightning current carrying capability (10/350 µs) | 200 kA |
Standard | based on EN 62561-1 |